(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar -Nylon, 6/6

Plastic Bar -Nylon, 6/6

Nylon 6/6 has a slippery surface that reduces friction and wear.

Tensile Strength Rating: Excellent

Impact Strength Rating: Poor

Friction Rating: Slippery

Water Absorption Rating: Poor

Hardness: Rockwell M85

Density: 0.041 lbs / cu. in.

Temperature Range: -20° to 210° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-NYL-97
BULK-PS-NYL-98
BULK-PS-NYL-100
BULK-PS-NYL-101
BULK-PS-NYL-112
BULK-PS-NYL-113
BULK-PS-NYL-115
BULK-PS-NYL-116
BULK-PS-NYL-127
BULK-PS-NYL-128
BULK-PS-NYL-130
BULK-PS-NYL-131
BULK-PS-NYL-142
BULK-PS-NYL-143
BULK-PS-NYL-145
BULK-PS-NYL-146
BULK-PS-NYL-148
BULK-PS-NYL-157
BULK-PS-NYL-158
BULK-PS-NYL-160
BULK-PS-NYL-161
BULK-PS-NYL-163
BULK-PS-NYL-172
BULK-PS-NYL-173
BULK-PS-NYL-175
BULK-PS-NYL-176
BULK-PS-NYL-178
BULK-PS-NYL-187
BULK-PS-NYL-188
BULK-PS-NYL-190
BULK-PS-NYL-191
BULK-PS-NYL-193
BULK-PS-NYL-202
BULK-PS-NYL-203
BULK-PS-NYL-205
BULK-PS-NYL-206
BULK-PS-NYL-208
BULK-PS-NYL-217
BULK-PS-NYL-218
BULK-PS-NYL-220
BULK-PS-NYL-221
BULK-PS-NYL-223
BULK-PS-NYL-232
BULK-PS-NYL-233
BULK-PS-NYL-235
BULK-PS-NYL-236
BULK-PS-NYL-238
BULK-PS-NYL-247
BULK-PS-NYL-248
BULK-PS-NYL-250
BULK-PS-NYL-251
BULK-PS-NYL-253
BULK-PS-NYL-262
BULK-PS-NYL-263
BULK-PS-NYL-265
BULK-PS-NYL-266
BULK-PS-NYL-268
BULK-PS-NYL-277
BULK-PS-NYL-278
BULK-PS-NYL-280
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

-1213/83/8
1 Piece(s)

13 Days

-1211/21/2
1 Piece(s)

13 Days

-1213/43/4
1 Piece(s)

13 Days

-12111
1 Piece(s)

13 Days

-2413/83/8
1 Piece(s)

13 Days

-2411/21/2
1 Piece(s)

51 Days

-2413/43/4
1 Piece(s)

13 Days

-24111
1 Piece(s)

13 Days

-4813/83/8
1 Piece(s)

51 Days

-4811/21/2
1 Piece(s)

Quote

-4813/43/4
1 Piece(s)

81 Days

-48111
1 Piece(s)

Quote

-121 1/23/83/8
1 Piece(s)

13 Days

-121 1/21/21/2
1 Piece(s)

51 Days

-121 1/23/43/4
1 Piece(s)

13 Days

-121 1/211
1 Piece(s)

51 Days

-121 1/222
1 Piece(s)

51 Days

-241 1/23/83/8
1 Piece(s)

51 Days

-241 1/21/21/2
1 Piece(s)

13 Days

-241 1/23/43/4
1 Piece(s)

13 Days

-241 1/211
1 Piece(s)

51 Days

-241 1/222
1 Piece(s)

13 Days

-481 1/23/83/8
1 Piece(s)

81 Days

-481 1/21/21/2
1 Piece(s)

13 Days

-481 1/23/43/4
1 Piece(s)

51 Days

-481 1/211
1 Piece(s)

81 Days

-481 1/222
1 Piece(s)

13 Days

-1223/83/8
1 Piece(s)

13 Days

-1221/21/2
1 Piece(s)

13 Days

-1223/43/4
1 Piece(s)

13 Days

-12211
1 Piece(s)

51 Days

-12222
1 Piece(s)

51 Days

-2423/83/8
1 Piece(s)

81 Days

-2421/21/2
1 Piece(s)

Quote

-2423/43/4
1 Piece(s)

51 Days

-24211
1 Piece(s)

13 Days

-24222
1 Piece(s)

13 Days

-4823/83/8
1 Piece(s)

81 Days

-4821/21/2
1 Piece(s)

13 Days

-4823/43/4
1 Piece(s)

51 Days

-48211
1 Piece(s)

81 Days

-48222
1 Piece(s)

13 Days

-122 1/23/83/8
1 Piece(s)

81 Days

-122 1/21/21/2
1 Piece(s)

13 Days

-122 1/23/43/4
1 Piece(s)

13 Days

-122 1/211
1 Piece(s)

81 Days

-122 1/222
1 Piece(s)

Quote

-242 1/23/83/8
1 Piece(s)

13 Days

-242 1/21/21/2
1 Piece(s)

13 Days

-242 1/23/43/4
1 Piece(s)

51 Days

-242 1/211
1 Piece(s)

13 Days

-242 1/222
1 Piece(s)

Quote

-482 1/23/83/8
1 Piece(s)

81 Days

-482 1/21/21/2
1 Piece(s)

Quote

-482 1/23/43/4
1 Piece(s)

51 Days

-482 1/211
1 Piece(s)

13 Days

-482 1/222
1 Piece(s)

13 Days

-1233/83/8
1 Piece(s)

51 Days

-1231/21/2
1 Piece(s)

51 Days

-1233/43/4

Loading...

Basic Information

Material MC Nylon Grade Standard Clarity Opaque
Tensile Strength 13,000 psi Impact Strength 0.6 ft. - lbs./in. Coefficient of friction 0.25
Water Absorption 0.0128

Additional Products in this Category

Tech Support