(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar and Plastic Sheet - Cast Acrylic

Plastic Bar and Plastic Sheet - Cast Acrylic

Commonly known as Plexiglass, Cast Acrylic is clear for applications that require seeing through the panel and is inherently resistant to scratching and abrasion.

Tensile Strength Rating: Good

Impact Strength Rating: Poor

Friction Rating: Not Slippery

Water Absorption Rating: Poor

Hardness: Rockwell M95

Density: 0.043 lbs / cu. in.

Temperature Range: 40° to 190° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-CAC-2
BULK-PS-CAC-3
BULK-PS-CAC-4
BULK-PS-CAC-5
BULK-PS-CAC-6
BULK-PS-CAC-8
BULK-PS-CAC-11
BULK-PS-CAC-13
BULK-PS-CAC-14
BULK-PS-CAC-15
BULK-PS-CAC-16
BULK-PS-CAC-17
BULK-PS-CAC-19
BULK-PS-CAC-22
BULK-PS-CAC-24
BULK-PS-CAC-25
BULK-PS-CAC-26
BULK-PS-CAC-27
BULK-PS-CAC-28
BULK-PS-CAC-30
BULK-PS-CAC-33
BULK-PS-CAC-35
BULK-PS-CAC-36
BULK-PS-CAC-37
BULK-PS-CAC-38
BULK-PS-CAC-39
BULK-PS-CAC-41
BULK-PS-CAC-44
BULK-PS-CAC-46
BULK-PS-CAC-47
BULK-PS-CAC-48
BULK-PS-CAC-49
BULK-PS-CAC-50
BULK-PS-CAC-52
BULK-PS-CAC-55
BULK-PS-CAC-57
BULK-PS-CAC-59
BULK-PS-CAC-61
BULK-PS-CAC-63
BULK-PS-CAC-68
BULK-PS-CAC-70
BULK-PS-CAC-72
BULK-PS-CAC-74
BULK-PS-CAC-79
BULK-PS-CAC-81
BULK-PS-CAC-83
BULK-PS-CAC-85
BULK-PS-CAC-90
BULK-PS-CAC-92
BULK-PS-CAC-94
BULK-PS-CAC-96
BULK-PS-CAC-99
BULK-PS-CAC-101
BULK-PS-CAC-103
BULK-PS-CAC-104
BULK-PS-CAC-105
BULK-PS-CAC-107
BULK-PS-CAC-110
BULK-PS-CAC-112
BULK-PS-CAC-114
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

51 Days

9648-1/16
1 Piece(s)

13 Days

9648-3/32
1 Piece(s)

13 Days

96481/81/8
1 Piece(s)

13 Days

96481/53/16
1 Piece(s)

13 Days

96481/41/4
1 Piece(s)

13 Days

96481/21/2
1 Piece(s)

13 Days

964811
1 Piece(s)

13 Days

1212-1/16
1 Piece(s)

13 Days

1212-3/32
1 Piece(s)

13 Days

12121/81/8
1 Piece(s)

13 Days

12121/53/16
1 Piece(s)

13 Days

12121/41/4
1 Piece(s)

51 Days

12121/21/2
1 Piece(s)

Quote

121211
1 Piece(s)

81 Days

2412-1/16
1 Piece(s)

13 Days

2412-3/32
1 Piece(s)

13 Days

24121/81/8
1 Piece(s)

81 Days

24121/53/16
1 Piece(s)

81 Days

24121/41/4
1 Piece(s)

13 Days

24121/21/2
1 Piece(s)

13 Days

241211
1 Piece(s)

13 Days

2424-1/16
1 Piece(s)

51 Days

2424-3/32
1 Piece(s)

13 Days

24241/81/8
1 Piece(s)

13 Days

24241/53/16
1 Piece(s)

13 Days

24241/41/4
1 Piece(s)

51 Days

24241/21/2
1 Piece(s)

51 Days

242411
1 Piece(s)

81 Days

4848-1/16
1 Piece(s)

51 Days

4848-3/32
1 Piece(s)

51 Days

48481/81/8
1 Piece(s)

51 Days

48481/53/16
1 Piece(s)

51 Days

48481/41/4
1 Piece(s)

81 Days

48481/21/2
1 Piece(s)

51 Days

484811
1 Piece(s)

81 Days

121/2-1/16
1 Piece(s)

13 Days

121/21/81/8
1 Piece(s)

13 Days

121/21/41/4
1 Piece(s)

13 Days

121/21/21/2
1 Piece(s)

13 Days

241/2-1/16
1 Piece(s)

13 Days

241/21/81/8
1 Piece(s)

13 Days

241/21/41/4
1 Piece(s)

13 Days

241/21/21/2
1 Piece(s)

13 Days

481/2-1/16
1 Piece(s)

13 Days

481/21/81/8
1 Piece(s)

13 Days

481/21/41/4
1 Piece(s)

13 Days

481/21/21/2
1 Piece(s)

13 Days

121-1/16
1 Piece(s)

81 Days

1211/81/8
1 Piece(s)

13 Days

1211/41/4
1 Piece(s)

13 Days

1211/21/2
1 Piece(s)

13 Days

12111
1 Piece(s)

13 Days

241-1/16
1 Piece(s)

81 Days

2411/81/8
1 Piece(s)

13 Days

2411/53/16
1 Piece(s)

13 Days

2411/41/4
1 Piece(s)

81 Days

2411/21/2
1 Piece(s)

13 Days

24111
1 Piece(s)

81 Days

481-1/16
1 Piece(s)

13 Days

4811/81/8

Loading...

Basic Information

Material Acrylic Grade Standard Clarity Clear
Tensile Strength 9,000 psi Impact Strength 0.3 ft. - lbs./in. Coefficient of friction 0.8
Water Absorption 0.004

Additional Products in this Category

Tech Support