(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Bar - Acetal, Delrin®

Plastic Bar - Acetal, Delrin®

Commonly known as acetal homopolymer, Delrin® acetal is stronger, tougher, and stiffer than other types of acetal. Acetal is the easiest to machine, wear-resistant, and moisture-resistant.

Tensile Strength Rating: Good

Impact Strength Rating: Poor

Friction Rating: Very Slippery

Water Absorption Rating: Good

Hardness: Rockwell M94

Density: 0.051 lbs / cu. in.

Temperature Range: -20° to 180° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-AC-1221
BULK-PS-AC-1222
BULK-PS-AC-1223
BULK-PS-AC-1224
BULK-PS-AC-1225
BULK-PS-AC-1226
BULK-PS-AC-1227
BULK-PS-AC-1228
BULK-PS-AC-1229
BULK-PS-AC-1230
BULK-PS-AC-1231
BULK-PS-AC-1232
BULK-PS-AC-1233
BULK-PS-AC-1234
BULK-PS-AC-1235
BULK-PS-AC-1236
BULK-PS-AC-1237
BULK-PS-AC-1238
BULK-PS-AC-1239
BULK-PS-AC-1240
BULK-PS-AC-1241
BULK-PS-AC-1242
BULK-PS-AC-1243
BULK-PS-AC-1244
BULK-PS-AC-1245
BULK-PS-AC-1246
BULK-PS-AC-1247
BULK-PS-AC-1248
BULK-PS-AC-1249
BULK-PS-AC-1250
BULK-PS-AC-1251
BULK-PS-AC-1252
BULK-PS-AC-1259
BULK-PS-AC-1260
BULK-PS-AC-1261
BULK-PS-AC-1262
BULK-PS-AC-1263
BULK-PS-AC-1264
BULK-PS-AC-1265
BULK-PS-AC-1266
BULK-PS-AC-1267
BULK-PS-AC-1268
BULK-PS-AC-1269
BULK-PS-AC-1270
BULK-PS-AC-1271
BULK-PS-AC-1272
BULK-PS-AC-1273
BULK-PS-AC-1274
BULK-PS-AC-1275
BULK-PS-AC-1276
BULK-PS-AC-1277
BULK-PS-AC-1278
BULK-PS-AC-1279
BULK-PS-AC-1280
BULK-PS-AC-1281
BULK-PS-AC-1282
BULK-PS-AC-1283
BULK-PS-AC-1284
BULK-PS-AC-1285
BULK-PS-AC-1286
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

White1211/41/4
1 Piece(s)

81 Days

White2411/41/4
1 Piece(s)

13 Days

White3611/41/4
1 Piece(s)

51 Days

White4811/41/4
1 Piece(s)

13 Days

White121 1/21/41/4
1 Piece(s)

51 Days

White241 1/21/41/4
1 Piece(s)

13 Days

White361 1/21/41/4
1 Piece(s)

51 Days

White481 1/21/41/4
1 Piece(s)

13 Days

White1221/41/4
1 Piece(s)

13 Days

White2421/41/4
1 Piece(s)

51 Days

White3621/41/4
1 Piece(s)

81 Days

White4821/41/4
1 Piece(s)

81 Days

White122 1/21/41/4
1 Piece(s)

13 Days

White242 1/21/41/4
1 Piece(s)

51 Days

White362 1/21/41/4
1 Piece(s)

51 Days

White482 1/21/41/4
1 Piece(s)

13 Days

White1231/41/4
1 Piece(s)

51 Days

White2431/41/4
1 Piece(s)

81 Days

White3631/41/4
1 Piece(s)

13 Days

White4831/41/4
1 Piece(s)

51 Days

White1241/41/4
1 Piece(s)

51 Days

White2441/41/4
1 Piece(s)

13 Days

White3641/41/4
1 Piece(s)

13 Days

White4841/41/4
1 Piece(s)

81 Days

White1251/41/4
1 Piece(s)

51 Days

White2451/41/4
1 Piece(s)

51 Days

White3651/41/4
1 Piece(s)

81 Days

White4851/41/4
1 Piece(s)

51 Days

White1261/41/4
1 Piece(s)

81 Days

White2461/41/4
1 Piece(s)

51 Days

White3661/41/4
1 Piece(s)

81 Days

White4861/41/4
1 Piece(s)

13 Days

White1213/83/8
1 Piece(s)

13 Days

White2413/83/8
1 Piece(s)

Quote

White3613/83/8
1 Piece(s)

51 Days

White4813/83/8
1 Piece(s)

51 Days

White121 1/23/83/8
1 Piece(s)

51 Days

White241 1/23/83/8
1 Piece(s)

13 Days

White361 1/23/83/8
1 Piece(s)

13 Days

White481 1/23/83/8
1 Piece(s)

51 Days

White1223/83/8
1 Piece(s)

13 Days

White2423/83/8
1 Piece(s)

Quote

White3623/83/8
1 Piece(s)

51 Days

White4823/83/8
1 Piece(s)

13 Days

White122 1/23/83/8
1 Piece(s)

Quote

White242 1/23/83/8
1 Piece(s)

51 Days

White362 1/23/83/8
1 Piece(s)

Quote

White482 1/23/83/8
1 Piece(s)

13 Days

White1233/83/8
1 Piece(s)

13 Days

White2433/83/8
1 Piece(s)

Quote

White3633/83/8
1 Piece(s)

Quote

White4833/83/8
1 Piece(s)

13 Days

White1243/83/8
1 Piece(s)

51 Days

White2443/83/8
1 Piece(s)

Quote

White3643/83/8
1 Piece(s)

51 Days

White4843/83/8
1 Piece(s)

13 Days

White1253/83/8
1 Piece(s)

51 Days

White2453/83/8
1 Piece(s)

13 Days

White3653/83/8
1 Piece(s)

51 Days

White4853/83/8

Loading...

Basic Information

Material Polyacetal (POM, Duracon) Grade Standard Clarity Opaque
Tensile Strength 9,600 psi Impact Strength 1.2 ft. - lbs./in. Coefficient of friction 0.2
Water Absorption 0.0025 Detailed, Material Acetal Homopolymer (Delrin®)

Additional Products in this Category

Tech Support