(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Section Four-Point Contact Ball Bearing - Sealed

Thin Section Four-Point Contact Ball Bearing - Sealed

• Large Diameter

• Small CrossSection

• Snap-Over Ball Separator

• Sealed

Part Number

Configured Part Number is shown.








Part Number
JA020XP0-RBC
JA025XP0-RBC
JA030XP0-RBC
JA035XP0-RBC
JA040XP0-RBC
JA042XP0-RBC
JA045XP0-RBC
JA047XP0-RBC
JA050XP0-RBC
JA055XP0-RBC
JA060XP0-RBC
JA065XP0-RBC
JA070XP0-RBC
JA075XP0-RBC
JA080XP0-RBC
JA090XP0-RBC
JA100XP0-RBC
JA110XP0-RBC
JA120XP0-RBC
JB020XP0-RBC
JB025XP0-RBC
JB030XP0-RBC
JB035XP0-RBC
JB040XP0-RBC
JB042XP0-RBC
JB045XP0-RBC
JB047XP0-RBC
JB050XP0-RBC
JB055XP0-RBC
JB060XP0-RBC
JB065XP0-RBC
JB070XP0-RBC
JB075XP0-RBC
JB080XP0-RBC
JB090XP0-RBC
JB100XP0-RBC
JB110XP0-RBC
JB120XP0-RBC
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

16 Days

50.8 (2")-22873025
1 Piece(s)

16 Days

63.5 (2-1/2")76.2 (3")25943693
1 Piece(s)

16 Days

76.2 (3")88.9 (3-1/2")28614404
1 Piece(s)

9 Days

88.9 (3-1/2")101.6 (4")31195071
1 Piece(s)

7 Days

101.6 (4")114.3 (4-1/2")33635739
1 Piece(s)

7 Days

108 (4-1/4")120.7 (4-3/4")34836095
1 Piece(s)

16 Days

114.3 (4-1/2")127 (5")35996406
1 Piece(s)

7 Days

120.7 (4-3/4")133.4 (5-1/4")37106762
1 Piece(s)

16 Days

127 (5")139.7 (5-1/2")38227073
1 Piece(s)

7 Days

139.7 (5-1/2")152.4 (6")40397785
1 Piece(s)

16 Days

152.4 (6")165.1 (6-1/2")42498452
1 Piece(s)

16 Days

165.1 (6-1/2")177.8 (7")44539119
1 Piece(s)

7 Days

177.8 (7")190.5 (7-1/2")46539787
1 Piece(s)

7 Days

190.5 (7-1/2")203.2 (8")484510454
1 Piece(s)

7 Days

203.2 (8")215.9 (8-1/2")503111121
1 Piece(s)

7 Days

228.6 (9")241.3 (9-1/2")539212500
1 Piece(s)

7 Days

254 (10")266.7' (10-1/2")573413834
1 Piece(s)

7 Days

279.4 (11")292.1 (11-1/2")605915169
1 Piece(s)

7 Days

304.8 (12")317.5 (12-1/2")637516548
1 Piece(s)

16 Days

50.8 (2")66.8 (2-5/8")33724137
1 Piece(s)

7 Days

63.5 (2-1/2")-37735071
1 Piece(s)

7 Days

76.2 (3")92.2 (3-5/8")41515961
1 Piece(s)

16 Days

88.9 (3-1/2")104.9 (4-1/8")45116851
1 Piece(s)

16 Days

101.6 (4")117.6 (4-5/8")48547785
1 Piece(s)

7 Days

108 (4-1/4")124 (4-7/8")49838141
1 Piece(s)

7 Days

114.3 (4-1/2")130.3 (5-1/8")51838675
1 Piece(s)

7 Days

120.7 (4-3/4")136.7 (5-3/8")53079030
1 Piece(s)

7 Days

127 (5")143 (5-5/8")54999564
50 Piece(s)

7 Days

139.7 (5-1/2")155.7 (6-1/8")580110498
1 Piece(s)

7 Days

152.4 (6")168.4 (6-5/8")609911388
1 Piece(s)

7 Days

165.1 (6-1/2")181.1 (7-1/8")638412278
1 Piece(s)

7 Days

177.8 (7")193.8 (7-5/8")6664-
1 Piece(s)

7 Days

190.5 (7-1/2")206.5 (8-1/8")693514101
1 Piece(s)

7 Days

203.2 (8")219.2 (8-5/8")719814991
1 Piece(s)

7 Days

228.6 (9")244.6 (9-5/8")770516815
1 Piece(s)

7 Days

254 (10")295.4 (11-5/8")819018639
1 Piece(s)

7 Days

279.4 (11")295.4 (11-5/8")865220418
1 Piece(s)

7 Days

304.8 (12")320.8 (12-5/8")909722242

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Precision Class 0 (ABEC-1)
Load Direction Radial Size Standards Inch Series Rolling Element Material Steel

Additional Products in this Category

Tech Support