(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Section Four-Point Contact Ball Bearing - Sealed, JU Series

Thin Section Four-Point Contact Ball Bearing - Sealed, JU Series

Features

• 52100 Steel

• Large Diameter

• Light Weight

• Small Cross Section

• Snap-Over Ball Separator

• JU Series

• Sealed

Part Number

Configured Part Number is shown.





Part Number
JU040XP0-RBC
JU042XP0-RBC
JU045XP0-RBC
JU047XP0-RBC
JU050XP0-RBC
JU055XP0-RBC
JU060XP0-RBC
JU065XP0-RBC
JU070XP0-RBC
JU075XP0-RBC
JU080XP0-RBC
JU090XP0-RBC
JU100XP0-RBC
JU110XP0-RBC
JU120XP0-RBC
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(Ø)
O.D. D
(Ø)
Basic Dynamic Load Rating
(N)
Basic Load Rating, Static Rating
(N)
1 Piece(s)

9 Days

101.6 (4")120.7 (4-3/4")63049342
1 Piece(s)

7 Days

108 (4-1/4")127 (5")65139876
1 Piece(s)

16 Days

114.3 (4-1/2")133.4 (5-1/4")671710409
1 Piece(s)

7 Days

120.7 (4-3/4")139.7 (5-1/2")692210943
1 Piece(s)

9 Days

127 (5")146.1 (5-3/4")711811521
1 Piece(s)

9 Days

139.7 (5-1/2")158.8 (6-1/4")750512589
1 Piece(s)

16 Days

152.4 (6")171.5 (6-3/4")-13657
1 Piece(s)

9 Days

165.1 (6-1/2")184.2 (7-1/4")823414724
1 Piece(s)

16 Days

177.8 (7")196.9 (7-3/4")859015792
1 Piece(s)

9 Days

190.5 (7-1/2")209.6 (8-1/4")892816859
1 Piece(s)

9 Days

203.2 (8")222.3 (8-3/4")926217927
1 Piece(s)

9 Days

228.6 (9")247.7 (9-3/4")990220062
1 Piece(s)

9 Days

254 (10")273.1 (10-3/4")1051622197
1 Piece(s)

16 Days

279.4 (11")298.5 (11-3/4")1110324332
1 Piece(s)

7 Days

304.8 (12")323.9 (12-3/4")1166426467

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Precision Class 0 (ABEC-1)
Load Direction Radial Size Standards Inch Series Rolling Element Material Steel

Additional Products in this Category

Tech Support