(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Section Ball Bearings - Large, Single Row.

Thin Section Ball Bearings - Large, Single Row.
  • Volume Discount

An ultra-thin type bearing that is compact and lightweight and suitable for thin-walled designs.[Features]-A wide variety of thin-walled products with outer ring flanges, with and without shields and seals.-JIS standard-Using a large number of small diameter balls, the friction torque is low to obtain high rigidity and good rotational accuracy.[Applications]-Ideal for industrial robots, rotary encoders, stepping motors, etc.-Ideal for limited spaces and layouts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6700
6700ZZ
6701ZZ
6703
6704
6800ZZ
6801ZZ
6802ZZ
6803ZZ
6804ZZ
6805ZZ
68012RS
6900ZZ
6901ZZ
69002RS
6902ZZ
6903ZZ
6904ZZ
6905ZZ
F6700ZZ
F6701ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Ring Shape I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Revolution Frequency (Grease)
(rpm)
Basic Load Rating, Static Rating
(N)
Sealing Structure
1 Piece(s)Available

8 Days or more

10Flat1015385515000435Open Type
1 Piece(s)Available

8 Days or more

10Flat1015485515000435Double Shielded
1 Piece(s)Available

8 Days or more

10Flat1218492613000530Double Shielded
1 Piece(s)Available

13 Days or more

10Flat1723410009500658Open Type
1 Piece(s)Available

8 Days or more

10Flat2027410418500729Open Type
1 Piece(s)Available

8 Days or more

10Flat10195171637000840Double Shielded
1 Piece(s)Available

8 Days or more

10Flat122151915330001041Double Shielded
1 Piece(s)Available

8 Days or more

10Flat152452073280001253Double Shielded
1 Piece(s)Available

8 Days or more

10Flat172652233260001456Double Shielded
1 Piece(s)Available

8 Days or more

10Flat203274015210002462Double Shielded
1 Piece(s)Available

8 Days or more

10Flat253774303180002932Double Shielded
1 Piece(s)Available

8 Days or more

10Flat122151915330001041Double Contact Sealed
1 Piece(s)Available

8 Days or more

10Flat102262695340001273Double Shielded
1 Piece(s)Available

8 Days or more

10Flat122462886310001466Double Shielded
1 Piece(s)Available

9 Days or more

10Flat102262695340001273Double Contact Sealed
1 Piece(s)Available

8 Days or more

10Flat152874321260002259Double Shielded
1 Piece(s)Available

8 Days or more

10Flat173074588230002565Double Shielded
1 Piece(s)Available

8 Days or more

10Flat203796381190003682Double Shielded
1 Piece(s)Available

8 Days or more

10Flat254297001160004540Double Shielded
1 Piece(s)Available

8 Days or more

10Flanged1015485515000435Double Shielded
1 Piece(s)Available

18 Days or more

10Flanged1218492613000530Double Shielded

Loading...

  1. 1

Basic Information

Type Ball Inner/Outer Ring Material Steel Precision Grade 0
Specifications/Environment Standard Load Direction Radial Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material Steel Retainer Type Punching

Additional Products in this Category

Tech Support