(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The center of the raceway surface of the outer ring is a spherical surface that coincides with the center of the bearing, and the inner ring is a ball bearing with two rows of raceway grooves.[Features]-The ball, cage, and inner ring can rotate freely with respect to the outer ring to some extent.・ Axle deviation caused by machining errors of shafts and housings and mounting of bearings is automatically adjusted.-Since the loading capacity of the axial load is not very large, it is not suitable for places with a large axial load.-If an adapter is used for a bearing with a tapered hole inside, it is often used for a transmission shaft because it is easy to install and remove.[Application]-Ideal for areas where it is difficult to center the shaft and housing.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Self-aligning ball | Inner/Outer Ring Material | Steel | Bearing Style | Open Type |
---|---|---|---|---|---|
Outer Ring Shape | Spherical Surface | Precision | Grade 0 | Specifications/Environment | Standard |
Load Direction | Radial | Number of Raceway Ring Rows | Double Row | Size Standards | Metric System |
Rolling Element Material | Steel | Retainer Type | Punching |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy