(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male 45 Degree Elbow Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Male 45 Degree Elbow Push to Connect Fittings with Buna-N O-Ring, Nylon - TF-PTC Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)for tube od
zusa-tf-ptc-399nylonmale 45 degree elbow45 degree elbow1/8" tube1/8" npt male1/8"
zusa-tf-ptc-400nylonmale 45 degree elbow45 degree elbow1/8" tube1/4" npt male1/8"
zusa-tf-ptc-401nylonmale 45 degree elbow45 degree elbow5/32" tube1/8" npt male5/32"
zusa-tf-ptc-402nylonmale 45 degree elbow45 degree elbow5/32" tube1/4" npt male5/32"
zusa-tf-ptc-404nylonmale 45 degree elbow45 degree elbow1/4" tube1/8" npt male1/4"
zusa-tf-ptc-405nylonmale 45 degree elbow45 degree elbow1/4" tube1/4" npt male1/4"
zusa-tf-ptc-406nylonmale 45 degree elbow45 degree elbow1/4" tube3/8" npt male1/4"
zusa-tf-ptc-410nylonmale 45 degree elbow45 degree elbow3/8" tube1/8" npt male3/8"
zusa-tf-ptc-411nylonmale 45 degree elbow45 degree elbow3/8" tube1/4" npt male3/8"
zusa-tf-ptc-412nylonmale 45 degree elbow45 degree elbow3/8" tube3/8" npt male3/8"
zusa-tf-ptc-413nylonmale 45 degree elbow45 degree elbow3/8" tube1/2" npt male3/8"
Part Number
ZUSA-TF-PTC-399
ZUSA-TF-PTC-400
ZUSA-TF-PTC-401
ZUSA-TF-PTC-402
ZUSA-TF-PTC-404
ZUSA-TF-PTC-405
ZUSA-TF-PTC-406
ZUSA-TF-PTC-410
ZUSA-TF-PTC-411
ZUSA-TF-PTC-412
ZUSA-TF-PTC-413
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8"1/8" Tube1/8" NPT Male1/8"
1 Piece(s)

13 Days

1/8"1/8" Tube1/4" NPT Male1/4"
1 Piece(s)

13 Days

5/32"5/32" Tube1/8" NPT Male1/8"
1 Piece(s)

13 Days

5/32"5/32" Tube1/4" NPT Male1/4"
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" NPT Male1/8"
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" NPT Male1/4"
1 Piece(s)

13 Days

1/4"1/4" Tube3/8" NPT Male3/8"
1 Piece(s)

13 Days

3/8"3/8" Tube1/8" NPT Male1/8"
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" NPT Male1/4"
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" NPT Male3/8"
1 Piece(s)

13 Days

3/8"3/8" Tube1/2" NPT Male1/2"

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Screw Mounting, Direction
Screw Mounting, Direction Elbows Material Nylon Style Male 45 Degree Elbow
Shape 45 Degree Elbow Pipe Thread Type NPT Male Pipe Thread Material Nickel-Plated Brass
Body Color Black Ring Release Material Plastic Ring Release Color Black
Gripping Ring Material Stainless Steel O-Ring Material Buna-N Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support