(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, SUS304 Fitting, Union Tee

for Corrosion Resistance, SUS304 Fitting, Union Tee
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304.

PDF

Part Number

Configured Part Number is shown.

Part Number
PE4SUS
PE6SUS
PE8SUS
PE10SUS
PE12SUS
PE16SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

14 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

15 Days or more

8
1 Piece(s)Available

15 Days or more

10
1 Piece(s)Available

14 Days or more

12
1 Piece(s)Available

14 Days or more

16
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Fitting Type Union with same diameter Union, Equal Dia. Union Tees Operating Temperature 0::60

Additional Products in this Category

Tech Support