(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Polybutylene won't absorb moisture, so these fittings are good for water and high-humidity air applications.
Part Number
Configured Part Number is shown.
part number | material | style | shape | connection (a) | connection (b) | for tube od |
zusa-ptc-pbt-214 | polybutylene | male elbow | 90 degree elbow | 1/8" tube | 1/8" npt male | 1/8" |
zusa-ptc-pbt-215 | polybutylene | male elbow | 90 degree elbow | 1/8" tube | 1/4" npt male | 1/8" |
zusa-ptc-pbt-216 | polybutylene | male elbow | 90 degree elbow | 5/32" tube | 1/8" npt male | 5/32" |
zusa-ptc-pbt-217 | polybutylene | male elbow | 90 degree elbow | 5/32" tube | 1/4" npt male | 5/32" |
zusa-ptc-pbt-219 | polybutylene | male elbow | 90 degree elbow | 1/4" tube | 1/8" npt male | 1/4" |
zusa-ptc-pbt-220 | polybutylene | male elbow | 90 degree elbow | 1/4" tube | 1/4" npt male | 1/4" |
zusa-ptc-pbt-221 | polybutylene | male elbow | 90 degree elbow | 1/4" tube | 3/8" npt male | 1/4" |
zusa-ptc-pbt-222 | polybutylene | male elbow | 90 degree elbow | 5/16" tube | 1/8" npt male | 5/16" |
zusa-ptc-pbt-223 | polybutylene | male elbow | 90 degree elbow | 5/16" tube | 1/4" npt male | 5/16" |
zusa-ptc-pbt-224 | polybutylene | male elbow | 90 degree elbow | 5/16" tube | 3/8" npt male | 5/16" |
zusa-ptc-pbt-225 | polybutylene | male elbow | 90 degree elbow | 3/8" tube | 1/8" npt male | 3/8" |
zusa-ptc-pbt-226 | polybutylene | male elbow | 90 degree elbow | 3/8" tube | 1/4" npt male | 3/8" |
zusa-ptc-pbt-227 | polybutylene | male elbow | 90 degree elbow | 3/8" tube | 3/8" npt male | 3/8" |
zusa-ptc-pbt-228 | polybutylene | male elbow | 90 degree elbow | 3/8" tube | 1/2" npt male | 3/8" |
zusa-ptc-pbt-229 | polybutylene | male elbow | 90 degree elbow | 1/2" tube | 1/4" npt male | 1/2" |
zusa-ptc-pbt-230 | polybutylene | male elbow | 90 degree elbow | 1/2" tube | 3/8" npt male | 1/2" |
zusa-ptc-pbt-231 | polybutylene | male elbow | 90 degree elbow | 1/2" tube | 1/2" npt male | 1/2" |
zusa-ptc-pbt-232 | polybutylene | male elbow | 90 degree elbow | 4mm tube | 1/8" npt male | 4mm |
zusa-ptc-pbt-233 | polybutylene | male elbow | 90 degree elbow | 4mm tube | 1/4" npt male | 4mm |
zusa-ptc-pbt-234 | polybutylene | male elbow | 90 degree elbow | 6mm tube | 1/8" npt male | 6mm |
zusa-ptc-pbt-235 | polybutylene | male elbow | 90 degree elbow | 6mm tube | 1/4" npt male | 6mm |
zusa-ptc-pbt-236 | polybutylene | male elbow | 90 degree elbow | 8mm tube | 1/8" npt male | 8mm |
zusa-ptc-pbt-237 | polybutylene | male elbow | 90 degree elbow | 8mm tube | 1/4" npt male | 8mm |
zusa-ptc-pbt-238 | polybutylene | male elbow | 90 degree elbow | 8mm tube | 3/8" npt male | 8mm |
zusa-ptc-pbt-239 | polybutylene | male elbow | 90 degree elbow | 10mm tube | 1/4" npt male | 10mm |
zusa-ptc-pbt-240 | polybutylene | male elbow | 90 degree elbow | 10mm tube | 3/8" npt male | 10mm |
zusa-ptc-pbt-241 | polybutylene | male elbow | 90 degree elbow | 10mm tube | 1/2" npt male | 10mm |
zusa-ptc-pbt-242 | polybutylene | male elbow | 90 degree elbow | 12mm tube | 3/8" npt male | 12mm |
zusa-ptc-pbt-243 | polybutylene | male elbow | 90 degree elbow | 12mm tube | 1/2" npt male | 12mm |
zusa-ptc-pbt-248 | polybutylene | male elbow | 90 degree elbow | 1/4" tube | 1/8" bspt male | 1/4" |
zusa-ptc-pbt-249 | polybutylene | male elbow | 90 degree elbow | 1/4" tube | 1/4" bspt male | 1/4" |
zusa-ptc-pbt-254 | polybutylene | male elbow | 90 degree elbow | 3/8" tube | 1/4" bspt male | 3/8" |
zusa-ptc-pbt-255 | polybutylene | male elbow | 90 degree elbow | 3/8" tube | 3/8" bspt male | 3/8" |
zusa-ptc-pbt-256 | polybutylene | male elbow | 90 degree elbow | 1/2" tube | 1/4" bspt male | 1/2" |
zusa-ptc-pbt-257 | polybutylene | male elbow | 90 degree elbow | 1/2" tube | 3/8" bspt male | 1/2" |
zusa-ptc-pbt-258 | polybutylene | male elbow | 90 degree elbow | 1/2" tube | 1/2" bspt male | 1/2" |
zusa-ptc-pbt-259 | polybutylene | male elbow | 90 degree elbow | 4mm tube | 1/8" bspt male | 4mm |
zusa-ptc-pbt-262 | polybutylene | male elbow | 90 degree elbow | 6mm tube | 1/8" bspt male | 6mm |
zusa-ptc-pbt-263 | polybutylene | male elbow | 90 degree elbow | 6mm tube | 1/4" bspt male | 6mm |
zusa-ptc-pbt-266 | polybutylene | male elbow | 90 degree elbow | 8mm tube | 1/8" bspt male | 8mm |
zusa-ptc-pbt-267 | polybutylene | male elbow | 90 degree elbow | 8mm tube | 1/4" bspt male | 8mm |
zusa-ptc-pbt-268 | polybutylene | male elbow | 90 degree elbow | 8mm tube | 3/8" bspt male | 8mm |
zusa-ptc-pbt-271 | polybutylene | male elbow | 90 degree elbow | 10mm tube | 1/4" bspt male | 10mm |
zusa-ptc-pbt-272 | polybutylene | male elbow | 90 degree elbow | 10mm tube | 3/8" bspt male | 10mm |
zusa-ptc-pbt-273 | polybutylene | male elbow | 90 degree elbow | 10mm tube | 1/2" bspt male | 10mm |
zusa-ptc-pbt-274 | polybutylene | male elbow | 90 degree elbow | 12mm tube | 1/4" bspt male | 12mm |
zusa-ptc-pbt-275 | polybutylene | male elbow | 90 degree elbow | 12mm tube | 3/8" bspt male | 12mm |
zusa-ptc-pbt-276 | polybutylene | male elbow | 90 degree elbow | 12mm tube | 1/2" bspt male | 12mm |
zusa-ptc-pbt-280 | polybutylene | male elbow | 90 degree elbow | 16mm tube | 1/2" bspt male | 16mm |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Applicable Fluid | Water / Air | Fitting Type | Screw Mounting, Direction |
---|---|---|---|---|---|
Material | Polybutylene | Style | Male Elbow | Shape | 90 Degree Elbow |
Pipe Thread Material | Nickel-Plated Brass | Body Color | Light Gray | Ring Release Material | Plastic |
Ring Release Color | Stainless Steel | Gripping Ring Material | Stainless Steel | O-Ring Material | Buna-N |
Max Vacuum | 28 in. of Hg @ 72° F |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy