(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Union Tee

Touch Connector Union Tee
  • Volume Discount

[Features]
· Selectable main body material of metal or resin types.
· Tubing is held by the spring force of "ACTIVE" edge. Most one touch fittings have a passive edge designed to achieve peak holding force only when tubing is pressurized, however the "ACTIVE" edge always holds the tube.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CUT-4-00
CUT-6-00
CUT-8-00
CUT-10-00
CUT-12-00
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

13 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

13 Days or more

8
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

18 Days or more

12

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Brass Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Union with same diameter Union, Equal Dia. Union Tees Operating Temperature -5::60

Additional Products in this Category

Tech Support