(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Connect horizontal to vertical runs of tubing. Made of 316 Stainless Steel for excellent corrosion resistance and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Part Number
Configured Part Number is shown.
part number | tube connection type | material | appearance | shape | connection (a) | connection (b) | specs met |
zusa-stf-qc-342 | quick-clamp | 316 stainless steel | polished | 45 degree elbow | quick-clamp 1/2" | quick-clamp 1/2" | 3a 63-03 |
zusa-stf-qc-343 | quick-clamp | 316 stainless steel | polished | 45 degree elbow | quick-clamp 3/4" | quick-clamp 3/4" | 3a 63-03 |
zusa-stf-qc-344 | quick-clamp | 316 stainless steel | polished | 45 degree elbow | quick-clamp 1" | quick-clamp 1" | 3a 63-03 |
zusa-stf-qc-345 | quick-clamp | 316 stainless steel | polished | 45 degree elbow | quick-clamp 1-1/2" | quick-clamp 1-1/2" | 3a 63-03 |
zusa-stf-qc-346 | quick-clamp | 316 stainless steel | polished | 45 degree elbow | quick-clamp 2" | quick-clamp 2" | 3a 63-03 |
zusa-stf-qc-347 | quick-clamp | 316 stainless steel | polished | 45 degree elbow | quick-clamp 2-1/2" | quick-clamp 2-1/2" | 3a 63-03 |
zusa-stf-qc-348 | quick-clamp | 316 stainless steel | polished | 45 degree elbow | quick-clamp 3" | quick-clamp 3" | 3a 63-03 |
zusa-stf-qc-349 | quick-clamp | 316 stainless steel | polished | 45 degree elbow | quick-clamp 4" | quick-clamp 4" | 3a 63-03 |
Part Number |
---|
ZUSA-STF-QC-342 |
ZUSA-STF-QC-343 |
ZUSA-STF-QC-344 |
ZUSA-STF-QC-345 |
ZUSA-STF-QC-346 |
ZUSA-STF-QC-347 |
ZUSA-STF-QC-348 |
ZUSA-STF-QC-349 |
Part Number |
---|
Loading...
Type | Clamp | Fitting Shape | 45° | Connection Type (between Equal Type/Dia. Fittings) | Others |
---|---|---|---|---|---|
Connection Type 1 (Left or Large Diameter Side) | Others | Tube Connection Type | Quick-Clamp | Material | 316 Stainless Steel |
Appearance | Polished | Shape | 45 Degree Elbow | Specs Met | 3A 63-03 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy