(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Made in Japan with inside/outside 320 - 400 buff polishing
[Features]
· Extremely small liquid penetration, dramatically reduces gasket aromatization.
· Optimal for incorporating HACCP.
· Only a small amount of material is extracted, making it appropriate for ultra clean processes.
· Retains rubberized properties even at high temperature.
· Can be sealed sufficiently even in a vapor line (operating temperature: 145°C or less).
· Features excellent sealing properties at high temperatures and also suitable for aseptic lines and aseptic systems.
· Can be used with most chemical liquids where conventional rubber is difficult to use.
· Can be used for the following types of chemical liquids without any issues.
· Ex. sodium hydroxide, sodium hypochlorite, hydrogen peroxide solution, peracetic acid, nitric acid, etc.
Part Number
Configured Part Number is shown.
Part Number |
---|
JFAD-C-304-1.0SX25A |
JFAD-C-304-2.0SX50A |
Part Number |
---|
Loading...
Type | Fitting | Fitting Shape | Conversion Adapters | Connection Type 1 (Left or Large Diameter Side) | ISO Ferule Union |
---|---|---|---|---|---|
Connection Type 2 (Right or Small Diameter Side) | Flange | Dia., Center | Reducing/Concentricity | Metal Piece(Fittings etc.,) Material | 304 Stainless Steel |
Nominal Outside Diameter D | 1.0S~2.0S | Surface Finish | Interior and Exterior Polishing |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy