(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The fitting product line-up has become more various.
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
SNWZFA | 316L Stainless Steel |
Part Number | - | Nominal |
SNWTD2S-1.5S SNWZFA1S | - | 6 |
Part Number | Nominal | R (PT) | A | B | C | D | L1 | L2 | |
Type | No. | ||||||||
SNWZFA | 1S | 4 | 1/2 | 21.7 | 15.7 | 25.4 | 23 | 39 | 7 |
6 | 3/4 | 27.2 | 21 | 25.4 | 23 | 39 | 7 | ||
8 | 1 | 34 | 26 | 25.4 | 23 | 39 | 7 | ||
1.5S | 8 | 1 | 34 | 26 | 38.1 | 35.7 | 39 | 7 | |
10 | 11/4 | 42.7 | 35.7 | 38.1 | 35.7 | 44 | 7 | ||
2S | 12 | 11/2 | 48.6 | 40 | 50.8 | 47.8 | 49 | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SNWZFA1S-4 |
SNWZFA1S-6 |
SNWZFA1S-8 |
SNWZFA1.5S-8 |
SNWZFA1.5S-10 |
SNWZFA2S-12 |
Loading...
Type | Fitting | Fitting Shape | Conversion Adapters | Connection Type 1 (Left or Large Diameter Side) | Screw for pipes |
---|---|---|---|---|---|
Connection Type 2 (Right or Small Diameter Side) | Weld-On | Dia., Center | Reducing/Concentricity | Metal Piece(Fittings etc.,) Material | 316L Stainless Steel |
Nominal O.D. D Range | 1.0S~2.0S | Surface Finish | Inner and Outer Surface Polishing |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy