(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ferrule - CLF3-W Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

 
Part Number
CLF3-W-304-50L-1.0S
CLF3-W-304-50L-1.5S
CLF3-W-304-50L-2.0S
CLF3-W-304-50L-2.5S
CLF3-W-304-50L-3.0S
CLF3-W-304-50L-4.0S
CLF3-W-304-100L-1.0S
CLF3-W-304-100L-1.5S
CLF3-W-304-100L-2.0S
CLF3-W-304-100L-2.5S
CLF3-W-304-100L-3.0S
CLF3-W-304-100L-4.0S
CLF3-W-316L-50L-1.0S
CLF3-W-316L-50L-2.0S
CLF3-W-316L-50L-2.5S
CLF3-W-316L-50L-3.0S
CLF3-W-316L-50L-4.0S
CLF3-W-316L-100L-1.0S
CLF3-W-316L-100L-1.5S
CLF3-W-316L-100L-2.0S
CLF3-W-316L-100L-2.5S
CLF3-W-316L-100L-3.0S
CLF3-W-316L-100L-4.0S
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Type Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S23For Tanks 50mm1.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.7For Tanks 50mm1.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.8For Tanks 50mm2.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S59.5For Tanks 50mm2.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.3For Tanks 50mm3.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.6For Tanks 50mm4.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S23For Tanks 100?mm1.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.7For Tanks 100?mm1.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.8For Tanks 100?mm2.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.5For Tanks 100?mm2.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.3For Tanks 100?mm3.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.6For Tanks 100?mm4.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S23For Tanks 50mm1.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S47.8For Tanks 50mm2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.5For Tanks 50mm2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.3For Tanks 50mm3.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S97.6For Tanks 50mm4.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S23For Tanks 100?mm1.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.7For Tanks 100?mm1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.8For Tanks 100?mm2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.5For Tanks 100?mm2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.3For Tanks 100?mm3.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S97.6For Tanks 100?mm4.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support