(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Made in Japan, inside/outside 320-400 buff polishing
Part Number
Configured Part Number is shown.
LNRB-316L-3.0S
Type | Fitting | Fitting Shape | Cap |
---|---|---|---|
Connection Type 1 (Left or Large Diameter Side) | ISO Thread Union liner | Metal Piece(Fittings etc.,) Material | 316L Stainless Steel |
Nominal Outside Diameter D | 2.5S~4.5S | Surface Finish | Inner Surface Polishing |
Nominal Outside Diameter D(φ) | 3.0S | - | - |
Type | Fitting | Fitting Shape | Cap | Connection Type 1 (Left or Large Diameter Side) | ISO Thread Union liner |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | 316L Stainless Steel | Nominal Outside Diameter D | 2.5S~4.5S | Surface Finish | Inner Surface Polishing |
Nominal Outside Diameter D(φ) | 3.0S |
Please check the type/dimensions/specifications of the part LNRB-316L-3.0S in the Liner Cap - LNRB Series, Sanitary Fittings series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy