(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Quick Disconnect fittings consist of a socket and a plug, sometimes called a coupling and an insert. They easily connect and disconnect with the push of a latch. When they disconnect a built-in valve stops the flow automatically. They are made of lightweight Acetal plastic with a stainless steel latch. They are used with water, air, gas, and many chemicals.
Part Number
Configured Part Number is shown.
part number | material | valve type | shape | type | mounting option | connection (a) | connection (b) | plug/socket size |
zusa-tf-qd-a-14 | acetal | shut-off | straight | plug | panel mount | 1/4" plug | 3/8" hose barb | 1/4" |
zusa-tf-qd-a-15 | acetal | shut-off | straight | plug | panel mount | 1/8" plug | 1/4" hose barb | 1/8" |
zusa-tf-qd-a-16 | acetal | shut-off | straight | plug | panel mount | 1/8" plug | 3/16" hose barb | 1/8" |
zusa-tf-qd-a-17 | acetal | shut-off | straight | plug | panel mount | 1/8" plug | 1/8" hose barb | 1/8" |
Part Number |
---|
ZUSA-TF-QD-A-14 |
ZUSA-TF-QD-A-15 |
ZUSA-TF-QD-A-16 |
ZUSA-TF-QD-A-17 |
Part Number |
---|
Loading...
Body Material | Stainless Steel(303/304) | Operating Temperature Range(℃) | -40::88 | Material | Acetal |
---|---|---|---|---|---|
Valve Type | Shut-Off | Shape | Straight | Type | Plug |
Mounting Option | Panel Mount | Latch Material | 316 Stainless Steel | Ring Material | EPDM |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy