(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TS Series Plug PM Type

TS Series Plug PM Type
  • Volume Discount

Both the socket and plug have a two-way coupling with no valve mechanism. Optimal for piping lines that do not require fluid shutoff when unplugging.

Part Number

Configured Part Number is shown.

Part Number
TS-1PM-BRS
TS-1PM-SUS
TS-2PM-BRS
TS-2PM-SUS
TS-3PM-BRS
TS-3PM-SUS
TS-4PM-BRS
TS-4PM-SUS
TS-6PM-SUS
TS-8PM-BRS
TS-10PM-BRS
TS-10PM-SUS
TS-12PM-BRS
TS-12PM-SUS
TS-16PM-BRS
TS-16PM-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension L
(mm)
Dimension d (φ)
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.53251/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~103251/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.53871/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~103871/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.543103/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~1043103/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~7.552131/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~1052131/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~6.559173/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~4.574241"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Water Vapor / Oil0~383321-1/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~483321-1/4"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~393381-1/2"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~493381-1/2"
1 Piece(s)Available

12 Days or more

Brass C3604Water / Water Vapor / Oil0~2.3102482"
1 Piece(s)Available

12 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Chemical0~3102482"
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension L
(mm)
Dimension d (φ)
(mm)
Applicable Size T
(Rc/R)

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Valve Structure Double passages opening
Thread Type Threaded Type Operating Environment, Applications Standard / Plant Piping / Physics and chemistry equipments Operating Temperature Range(℃) -20::180

Additional Products in this Category

Tech Support