(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KC Series Socket SF Type

KC Series Socket SF Type
  • Volume Discount

[Features]
· Space-saving design which can be used also for a mold whose water port interval is narrow.
· Socket can be attached/removed with the long sleeve method while the plug is embedded in a mold.
· Easily connect and disconnect mold cooling water hoses.
· All the sizes and mount shapes are standardized to support extensive mold applications.

Part Number

Configured Part Number is shown.

KC-02SF

Part Number
KC-02SF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass C3604 Adhesive Materials Viton
Applicable Fluid Water Male/Female Socket (female) Thread Type Female Threaded Tapped
Operating Environment, Applications Standard Operating Temperature Range(℃) -20::180 Operating Pressure Range(MPa) 0::1
Dimension L(mm) 51 Dimension d (φ)(mm) 6 Mounting Screw Size R1/4

Please check the type/dimensions/specifications of the part KC-02SF in the KC Series Socket SF Type series.

Additional Products in this Category

Tech Support