(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A one touch type nipple that is easy to connect and disconnect (with flow rate adjustment).
[Features]
· One-touch design allows easy plugging and unplugging.
· Wide lineup includes a nut type for hoses and a male/female screw type as well as a free-angle type.
· Reduces air leakage caused by plug scratches, packing hardening, etc.
· Screw element sealing (R screw): Can be used for piping as-is due to screw element sealing.
Part Number
Configured Part Number is shown.
FRP-02
Type | Standard | Body Material | [Steel] Steel with Nickel Plating |
---|---|---|---|
Adhesive Materials | No Sealing Material | Applicable Fluid | Compressed Air |
Male/Female | Plug (Male) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | Threaded Type | Operating Environment, Applications | Standard |
Operating Temperature Range(℃) | -5~60 | Operating Pressure Range(MPa) | ~1.5 |
Thread Size | R1/4 | Main Body Length A(mm) | 46 |
Show More | |||
Specifications | Nipple | Connection parts | R1/4 |
O-Ring | No | - | - |
Show Less |
Type | Standard | Body Material | Steel with Nickel Plating | Adhesive Materials | No Sealing Material |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Male/Female | Plug (Male) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | Threaded Type | Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -5::60 |
Operating Pressure Range(MPa) | ::1.5 | Thread Size | R1/4 | Main Body Length A(mm) | 46 |
Specifications | Nipple | Connection parts | R1/4 | O-Ring | No |
Please check the type/dimensions/specifications of the part FRP-02 in the CHS Coupling Nipple (with Flow Rate Adjustment) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy