(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Male Threaded Plug

High Pressure Male Threaded Plug
  • Volume Discount

A fitting used in the extraction and branching of high-pressure air in buildings. Highly acclaimed internationally.

Part Number

Configured Part Number is shown.

30K-PM

Part Number
30K-PM
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type Threaded Type Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80
Types of connection screw R Nominal of Thread 1/4(LH) Maximum Operating Pressure (MPa) 3

Please check the type/dimensions/specifications of the part 30K-PM in the High Pressure Male Threaded Plug series.

Additional Products in this Category

Tech Support