(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fittings w/ Thread Sealant - Reducing Hex Nipple, Male NPT, 316 Stainless Steel

Instrumentation Pipe Fittings w/ Thread Sealant - Reducing Hex Nipple, Male NPT, 316 Stainless Steel

The male threads on the Reducing Hex Nipple pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-4795316 stainless steelinstrumentationreducing hex nipplestraight1/4" x 1/8"mnpt1/4" npt male1/8" npt male10000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4796316 stainless steelinstrumentationreducing hex nipplestraight3/8" x 1/8"mnpt3/8" npt male1/8" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4797316 stainless steelinstrumentationreducing hex nipplestraight3/8" x 1/4"mnpt3/8" npt male1/4" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4798316 stainless steelinstrumentationreducing hex nipplestraight1/2" x 1/8"mnpt1/2" npt male1/8" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4799316 stainless steelinstrumentationreducing hex nipplestraight1/2" x 1/4"mnpt1/2" npt male1/4" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4800316 stainless steelinstrumentationreducing hex nipplestraight1/2" x 3/8"mnpt1/2" npt male3/8" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4795
ZUSA-PF-4796
ZUSA-PF-4797
ZUSA-PF-4798
ZUSA-PF-4799
ZUSA-PF-4800
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

81 Days

68.9661/4B(8A)1/8B(6A)1/4" NPT Male1/8" NPT Male
1 Piece(s)

81 Days

55.1723/8B(10A)1/8B(6A)3/8" NPT Male1/8" NPT Male
1 Piece(s)

Quote

55.1723/8B(10A)1/4B(8A)3/8" NPT Male1/4" NPT Male
1 Piece(s)

81 Days

53.1031/2B(15A)1/8B(6A)1/2" NPT Male1/8" NPT Male
1 Piece(s)

Quote

55.1721/2B(15A)1/4B(8A)1/2" NPT Male1/4" NPT Male
1 Piece(s)

Quote

53.7931/2B(15A)3/8B(10A)1/2" NPT Male3/8" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support