(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Joint Bushing NB

Threaded Joint Bushing NB
  • Volume Discount

Material: C3604BD
· Working fluid: water, air, oil

Part Number

Configured Part Number is shown.

Part Number
NB-1021
NB-1031
NB-1032
NB-1041
NB-1042
NB-1043
NB-1062
NB-1063
NB-1064
NB-1083
NB-1084
NB-1086
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

1/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

3/8B(10A)1/8B(6A)
1 Piece(s)Available

8 Days or more

3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/8B(6A)
1 Piece(s)Available

Same day

Stock

1/2B(15A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

3/4B(20A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1B(25A)3/8B(10A)
1 Piece(s)Available

8 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1B(25A)3/4B(20A)

Loading...

  1. 1

Basic Information

Material C3604 BD Brass (JIS) Max. Operating Pressure(MPa) 6.9 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Bushings/Male Female Socket Connection Thread Type M1 R Connection Thread Type M2 Rc
Surface Treatment No Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure than 2.0Mpa
Operating Temperature Range(℃) -50::150 Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support