(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Resin Coating Fittings Coated Fittings Union

Resin Coating Fittings Coated Fittings Union
  • Volume Discount

A pipe fitting coat union with resin coating with an epoxy resin baked finish on the interior face and threaded portion that was treated with rust proofing.

Part Number

Configured Part Number is shown.

Part Number
U-15A-C
U-20A-C
U-32A-C
U-40A-C
U-50A-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Union
Connection Thread Type M1 Rc Surface Treatment Resin Coating Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence

Additional Products in this Category

Tech Support