(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

304 Stainless Steel Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT

304 Stainless Steel Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT

Schedule 40 nipples are well suited for low-to-medium pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-917304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"1-1/2"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-918304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"1-1/2"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-919304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"1-1/2"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-920304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"1-1/2"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-921304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"1-1/2"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-922304 stainless steelschedule 40pipe nipplethreaded on both ends1"1-1/2"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-924304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"1-1/2"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-925304 stainless steelschedule 40pipe nipplethreaded on both ends2"1-1/2"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-931304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"2"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-932304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"2"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-933304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"2"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-934304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"2"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-935304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"2"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-936304 stainless steelschedule 40pipe nipplethreaded on both ends1"2"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-938304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"2"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-939304 stainless steelschedule 40pipe nipplethreaded on both ends2"2"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-959304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"3"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-960304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"3"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-961304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"3"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-962304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"3"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-963304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"3"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-964304 stainless steelschedule 40pipe nipplethreaded on both ends1"3"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-966304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"3"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-967304 stainless steelschedule 40pipe nipplethreaded on both ends2"3"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-987304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"4"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-988304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"4"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-989304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"4"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-990304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"4"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-991304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"4"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-992304 stainless steelschedule 40pipe nipplethreaded on both ends1"4"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-994304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"4"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-995304 stainless steelschedule 40pipe nipplethreaded on both ends2"4"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1043304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"6"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1044304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"6"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1045304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"6"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1046304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"6"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1047304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"6"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1048304 stainless steelschedule 40pipe nipplethreaded on both ends1"6"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1050304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"6"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1051304 stainless steelschedule 40pipe nipplethreaded on both ends2"6"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1071304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"8"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1072304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"8"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1073304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"8"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1074304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"8"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1075304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"8"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1076304 stainless steelschedule 40pipe nipplethreaded on both ends1"8"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1078304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"8"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1079304 stainless steelschedule 40pipe nipplethreaded on both ends2"8"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1099304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"10"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1100304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"10"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1101304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"10"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1102304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"10"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1103304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"10"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1104304 stainless steelschedule 40pipe nipplethreaded on both ends1"10"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1106304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"10"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1107304 stainless steelschedule 40pipe nipplethreaded on both ends2"10"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1127304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"12"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1128304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"12"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1129304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"12"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1130304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"12"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1131304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"12"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1132304 stainless steelschedule 40pipe nipplethreaded on both ends1"12"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1134304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"12"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1135304 stainless steelschedule 40pipe nipplethreaded on both ends2"12"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1141304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"14"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1142304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"14"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1143304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"14"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1144304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"14"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1145304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"14"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1146304 stainless steelschedule 40pipe nipplethreaded on both ends1"14"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1148304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"14"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1149304 stainless steelschedule 40pipe nipplethreaded on both ends2"14"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1155304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"16"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1156304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"16"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1157304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"16"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1158304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"16"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1159304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"16"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1160304 stainless steelschedule 40pipe nipplethreaded on both ends1"16"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1162304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"16"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1163304 stainless steelschedule 40pipe nipplethreaded on both ends2"16"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1169304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"18"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1170304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"18"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1171304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"18"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1172304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"18"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1173304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"18"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1174304 stainless steelschedule 40pipe nipplethreaded on both ends1"18"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1176304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"18"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1177304 stainless steelschedule 40pipe nipplethreaded on both ends2"18"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1183304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"24"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1184304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"24"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1185304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"24"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1186304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"24"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1187304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"24"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1188304 stainless steelschedule 40pipe nipplethreaded on both ends1"24"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1190304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"24"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1191304 stainless steelschedule 40pipe nipplethreaded on both ends2"24"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1197304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"36"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1198304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"36"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1199304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"36"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1200304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"36"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1201304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"36"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1202304 stainless steelschedule 40pipe nipplethreaded on both ends1"36"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1204304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"36"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1205304 stainless steelschedule 40pipe nipplethreaded on both ends2"36"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1211304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"48"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1212304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"48"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1213304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"48"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1214304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"48"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1215304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"48"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1216304 stainless steelschedule 40pipe nipplethreaded on both ends1"48"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1218304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"48"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1219304 stainless steelschedule 40pipe nipplethreaded on both ends2"48"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1225304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"60"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1226304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"60"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1227304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"60"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1228304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"60"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1229304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"60"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1230304 stainless steelschedule 40pipe nipplethreaded on both ends1"60"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1232304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"60"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1233304 stainless steelschedule 40pipe nipplethreaded on both ends2"60"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1239304 stainless steelschedule 40pipe nipplethreaded on both ends1/8"72"welded1/8" npt male1/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1240304 stainless steelschedule 40pipe nipplethreaded on both ends1/4"72"welded1/4" npt male1/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1241304 stainless steelschedule 40pipe nipplethreaded on both ends3/8"72"welded3/8" npt male3/8" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1242304 stainless steelschedule 40pipe nipplethreaded on both ends1/2"72"welded1/2" npt male1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1243304 stainless steelschedule 40pipe nipplethreaded on both ends3/4"72"welded3/4" npt male3/4" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1244304 stainless steelschedule 40pipe nipplethreaded on both ends1"72"welded1" npt male1" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1246304 stainless steelschedule 40pipe nipplethreaded on both ends1-1/2"72"welded1-1/2" npt male1-1/2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1247304 stainless steelschedule 40pipe nipplethreaded on both ends2"72"welded2" npt male2" npt male150 psiastm a733, astm a312, ansi/asme b1.20.1
Part Number
ZUSA-PF-1043
ZUSA-PF-1044
ZUSA-PF-1045
ZUSA-PF-1046
ZUSA-PF-1047
ZUSA-PF-1048
ZUSA-PF-1050
ZUSA-PF-1051
ZUSA-PF-1071
ZUSA-PF-1072
ZUSA-PF-1073
ZUSA-PF-1074
ZUSA-PF-1075
ZUSA-PF-1076
ZUSA-PF-1078
ZUSA-PF-1079
ZUSA-PF-1099
ZUSA-PF-1100
ZUSA-PF-1101
ZUSA-PF-1102
ZUSA-PF-1103
ZUSA-PF-1104
ZUSA-PF-1106
ZUSA-PF-1107
ZUSA-PF-1127
ZUSA-PF-1128
ZUSA-PF-1129
ZUSA-PF-1130
ZUSA-PF-1131
ZUSA-PF-1132
ZUSA-PF-1134
ZUSA-PF-1135
ZUSA-PF-1141
ZUSA-PF-1142
ZUSA-PF-1143
ZUSA-PF-1144
ZUSA-PF-1145
ZUSA-PF-1146
ZUSA-PF-1148
ZUSA-PF-1149
ZUSA-PF-1155
ZUSA-PF-1156
ZUSA-PF-1157
ZUSA-PF-1158
ZUSA-PF-1159
ZUSA-PF-1160
ZUSA-PF-1162
ZUSA-PF-1163
ZUSA-PF-1169
ZUSA-PF-1170
ZUSA-PF-1171
ZUSA-PF-1172
ZUSA-PF-1173
ZUSA-PF-1174
ZUSA-PF-1176
ZUSA-PF-1177
ZUSA-PF-1183
ZUSA-PF-1184
ZUSA-PF-1185
ZUSA-PF-1186
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male6"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male10"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male10"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male10"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male12"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male12"
1 Piece(s)

51 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male14"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male14"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male14"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male14"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male14"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male14"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male14"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male14"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male16"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male16"
1 Piece(s)

51 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male16"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male16"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male16"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male16"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male16"
1 Piece(s)

51 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male16"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male18"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male18"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male18"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male18"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male18"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male18"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male18"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male18"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male24"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male24"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male24"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male24"

Loading...

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support