(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Hex Socket Plug, Male NPT, 316 Stainless Steel Class 150

Pipe Fittings - Hex Socket Plug, Male NPT, 316 Stainless Steel Class 150

Use Class 150 Hex Socket Plug fittings in low-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-7026316 stainless steelclass 150hex socket plugplug1/16"mnpt1/16" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7027316 stainless steelclass 150hex socket plugplug1/8"mnpt1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7028316 stainless steelclass 150hex socket plugplug1/4"mnpt1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7029316 stainless steelclass 150hex socket plugplug3/8"mnpt3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7030316 stainless steelclass 150hex socket plugplug1/2"mnpt1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7031316 stainless steelclass 150hex socket plugplug3/4"mnpt3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7033316 stainless steelclass 150hex socket plugplug1-1/4"mnpt1-1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-7034316 stainless steelclass 150hex socket plugplug1-1/2"mnpt1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-7026
ZUSA-PF-7027
ZUSA-PF-7028
ZUSA-PF-7029
ZUSA-PF-7030
ZUSA-PF-7031
ZUSA-PF-7033
ZUSA-PF-7034
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

81 Days

1/161/16" NPT Male
1 Piece(s)

13 Days

1/8B(6A)1/8" NPT Male
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Male
1 Piece(s)

13 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/4" NPT Male
1 Piece(s)

Quote

1 1/4B(32A)1-1/4" NPT Male
1 Piece(s)

Quote

1 1/2B(40A)1-1/2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Plugs Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support