(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Plug Pipe Fitting - Male, Stainless Steel - 304P Series

Square Plug Pipe Fitting - Male, Stainless Steel - 304P Series
  • Volume Discount

For complete product overview and details on Square Plug Pipe Fitting - Male, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304P-6
304P-8
304P-10
304P-15
304P-20
304P-25
304P-32
304P-40
304P-50
304P-65
304P-80
304P-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

10 Days or more

1/8B(6A)
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

11 Days or more

3/8B(10A)
1 Piece(s)Available

11 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)
1 Piece(s)Available

11 Days or more

3B(80A)
1 Piece(s)Available

11 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Pitch (Terminal) Connecting Shape Plug
Connection Thread Type M1 R Surface Treatment No Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support