(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Reducing Hex Coupling Instrumentation Pipe Fittings, Female NPT

Galvanized Steel Reducing Hex Coupling Instrumentation Pipe Fittings, Female NPT

reducing Hex Coupling Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-5283galvanized steelinstrumentationreducing hex couplingstraight1/4" x 1/8"fnpt1/4" npt female1/8" npt female6600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5284galvanized steelinstrumentationreducing hex couplingstraight3/8" x 1/8"fnpt3/8" npt female1/8" npt female5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5285galvanized steelinstrumentationreducing hex couplingstraight3/8" x 1/4"fnpt3/8" npt female1/4" npt female5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5286galvanized steelinstrumentationreducing hex couplingstraight1/2" x 1/8"fnpt1/2" npt female1/8" npt female4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5287galvanized steelinstrumentationreducing hex couplingstraight1/2" x 1/4"fnpt1/2" npt female1/4" npt female4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5288galvanized steelinstrumentationreducing hex couplingstraight1/2" x 3/8"fnpt1/2" npt female3/8" npt female4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5289galvanized steelinstrumentationreducing hex couplingstraight3/4" x 1/4"fnpt3/4" npt female1/4" npt female4600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5290galvanized steelinstrumentationreducing hex couplingstraight3/4" x 1/2"fnpt3/4" npt female1/2" npt female4600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5283
ZUSA-PF-5284
ZUSA-PF-5285
ZUSA-PF-5286
ZUSA-PF-5287
ZUSA-PF-5288
ZUSA-PF-5289
ZUSA-PF-5290
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/8B(6A)1/4" NPT Female1/8" NPT Female
1 Piece(s)

13 Days

3/8B(10A)1/8B(6A)3/8" NPT Female1/8" NPT Female
1 Piece(s)

13 Days

3/8B(10A)1/4B(8A)3/8" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/8B(6A)1/2" NPT Female1/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/4B(8A)1/2" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

1/2B(15A)3/8B(10A)1/2" NPT Female3/8" NPT Female
1 Piece(s)

13 Days

3/4B(20A)1/4B(8A)3/4" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

3/4B(20A)1/2B(15A)3/4" NPT Female1/2" NPT Female

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Sockets
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support