(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tee - Instrumentation Pipe Fittings w/ Thread Sealant, Female NPT to Male NPT, 316 Stainless Steel

Tee - Instrumentation Pipe Fittings w/ Thread Sealant, Female NPT to Male NPT, 316 Stainless Steel

Run Tee Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)connection (c)working pressurespecs met
zusa-pf-4721316 stainless steelinstrumentationrun teetee1/8"fnpt x mnpt1/8" npt female1/8" npt female1/8" npt male6200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4722316 stainless steelinstrumentationrun teetee1/4"fnpt x mnpt1/4" npt female1/4" npt female1/4" npt male7200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4723316 stainless steelinstrumentationrun teetee3/8"fnpt x mnpt3/8" npt female3/8" npt female3/8" npt male5600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4724316 stainless steelinstrumentationrun teetee1/2"fnpt x mnpt1/2" npt female1/2" npt female1/2" npt male5600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4721
ZUSA-PF-4722
ZUSA-PF-4723
ZUSA-PF-4724
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Female1/8" NPT Female1/8" NPT Male
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Female1/4" NPT Male
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Female3/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Female1/2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Tees
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support