(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Roller Followers are bearings designed for outer ring rotation, in which needle rollers are incorporatedin a thick walled outer ring.Roller Followers include separable and non-separable types. These bearings are available in a variety oftypes to suit almost any kind of application. They are widely used for cam mechanisms and for linearmotions of conveying equipment.
·Full Complement Type
·with Inner Ring
·Crowned Outer Ring
·NURT Series
Part Number
Configured Part Number is shown.
Shaft dia. mm | Identification number | Mass (Ref.) g | Boundary dimensions mm | r1s min(1) | Basic dynamic load rating C N | Basic static load rating C0 N | Maximum allowable static load N | ||||||
Crowned outer ring | Cylindrical outer ring | d | D | B | C | a | rs min(1) | ||||||
15 | NURT 15 R NURT 15-1 R | NURT 15 NURT 15-1 | 100 160 | 15 15 | 35 42 | 19 19 | 18 18 | 20 20 | 0.6 0.6 | 0.3 0.3 | 23 400 23 400 | 27 300 27 300 | 11 800 27 300 |
17 | NURT 17 R NURT 17-1 R | NURT 17 NURT 17-1 | 147 222 | 17 17 | 40 47 | 21 21 | 20 20 | 22 22 | 1 1 | 0.3 0.3 | 25 200 25 200 | 30 900 30 900 | 20 300 30 900 |
20 | NURT 20 R NURT 20-1 R | NURT 20 NURT 20-1 | 245 321 | 20 20 | 47 52 | 25 25 | 24 24 | 27 27 | 1 1 | 0.3 0.3 | 38 900 38 900 | 49 000 49 000 | 27 200 49 000 |
25 | NURT 25 R NURT 25-1 R | NURT 25 NURT 25-1 | 281 450 | 25 25 | 52 62 | 25 25 | 24 24 | 31 31 | 1 1 | 0.3 0.3 | 43 100 43 100 | 58 100 58 100 | 30 000 58 100 |
30 | NURT 30 R NURT 30-1 R | NURT 30 NURT 30-1 | 466 697 | 30 30 | 62 72 | 29 29 | 28 28 | 38 38 | 1 1 | 0.3 0.3 | 58 200 58 200 | 75 300 75 300 | 35 200 75 300 |
35 | NURT 35 R NURT 35-1 R | NURT 35 NURT 35-1 | 630 840 | 35 35 | 72 80 | 29 29 | 28 28 | 44 44 | 1 1 | 0.6 0.6 | 63 900 63 900 | 88 800 88 800 | 57 000 88 800 |
40 | NURT 40 R NURT 40-1 R | NURT 40 NURT 40-1 | 817 1 130 | 40 40 | 80 90 | 32 32 | 30 30 | 49 49 | 1 1 | 0.6 0.6 | 86 500 86 500 | 122 000 122 000 | 75 300 122 000 |
45 | NURT 45 R NURT 45-1 R | NURT 45 NURT 45-1 | 883 1 400 | 45 45 | 85 100 | 32 32 | 30 30 | 53 53 | 1 1 | 0.6 0.6 | 91 500 91 500 | 135 000 135 000 | 78 700 135 000 |
50 | NURT 50 R NURT 50-1 R | NURT 50 NURT 50-1 | 950 1 690 | 50 50 | 90 110 | 32 32 | 30 30 | 58 58 | 1 1 | 0.6 0.6 | 96 300 96 300 | 148 000 148 000 | 82 100 148 000 |
Part Number |
---|
NURT15 |
NURT15-1 |
NURT15-1R |
NURT17-1 |
NURT17-1R |
NURT20-1 |
NURT20-1R |
NURT20R |
NURT25-1 |
NURT25-1R |
NURT30-1 |
NURT30-1R |
NURT35-1 |
NURT35-1R |
NURT40 |
NURT40-1 |
NURT40-1R |
NURT45-1 |
NURT45-1R |
NURT50 |
NURT50-1 |
NURT50-1R |
Part Number |
---|
Loading...
Category | Roller Follower | Material | Carbon Steel | Roller Lining | No |
---|---|---|---|---|---|
Roller Follower Type | Double Row Cylindrical Roller | Shaft | No | Unit | Metric System |
Roller Guiding Method | Full rollers shape | Inner Ring | Presence | Shape | Shield Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy