(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Solid Eccentric Stud
·With Cage
·Shield Type
·With Hexagon Hole
·CFESB Series
Part Number
Configured Part Number is shown.
Stud dia. mm | Identification number | Mass (Ref.) g | Boundary dimensions mm | |||||||||||||||
Shield type | D | C | d1 | G | G1 | B max | B1 max | B2 | B3 | C1 | g1 | g2 | H | (1) rs min | Eccentricity | |||
With crowned outer ring | With cylindrical outer ring | |||||||||||||||||
6 | CFES 6 BR | CFES 6 B | 18.50 | 16.00 | 11.00 | 6.00 | M 6×1 | 8.00 | 12.20 | 28.20 | 16.00 | - | 0.60 | - | - | 3.00 | 0.30 | 0.25 |
8 | CFES 8 BR | CFES 8 B | 28.50 | 19.00 | 11.00 | 8.00 | M 8×1.25 | 10.00 | 12.20 | 32.20 | 20.00 | - | 0.60 | - | - | 4.00 | 0.30 | 0.25 |
10 | CFES 10 BR CFES 10-1 BR | CFES 10 B CFES 10-1 B | 45 60 | 22 26 | 12 12 | 10 10 | M10×1.25 M10×1.25 | 12 12 | 13.2 13.2 | 36.2 36.2 | 23 23 | - - | 0.6 0.6 | - - | - - | 4 4 | 0.3 0.3 | 0.3 0.3 |
12 | CFES 12 BR CFES 12-1 BR | CFES 12 B CFES 12-1 B | 95 105 | 30 32 | 14 14 | 12 12 | M12×1.5 M12×1.5 | 13 13 | 15.2 15.2 | 40.2 40.2 | 25 25 | 6 6 | 0.6 0.6 | 4 4 | 3 3 | 6 6 | 0.6 0.6 | 0.4 0.4 |
16 | CFES 16 BR | CFES 16 B | 170.00 | 35.00 | 18.00 | 16.00 | M16×1.5 | 17.00 | 19.60 | 52.10 | 32.50 | 8.00 | 0.80 | 4.00 | 3.00 | 6.00 | 0.60 | 0.50 |
18 | CFES 18 BR | CFES 18 B | 250.00 | 40.00 | 20.00 | 18.00 | M18×1.5 | 19.00 | 21.60 | 58.10 | 36.50 | 8.00 | 0.80 | 6.00 | 3.00 | 8.00 | 1.00 | 0.60 |
Stud dia. mm | Identification number | Mounting dimension f Min. mm | Maximum tightening torque N-m | Basic dynamic load rating C N | Basic static load rating C0 N | Maximum allowable static load N | |
Shield type | |||||||
With crowned outer ring | With cylindrical outer ring | ||||||
6 | CFES 6 BR | CFES 6 B | 11.00 | 2.70 | 3 660 | 3 650 | 1 980 |
8 | CFES 8 BR | CFES 8 B | 13.00 | 6.50 | 4 250 | 4 740 | 4 670 |
10 | CFES 10 BR CFES 10-1 BR | CFES 10 B CFES 10-1 B | 16 16 | 13.8 13.8 | 5 430 5 430 | 6 890 6 890 | 6 890 6 890 |
12 | CFES 12 BR CFES 12-1 BR | CFES 12 B CFES 12-1 B | 21 21 | 21.9 21.9 | 7 910 7 910 | 9 790 9 790 | 9 790 9 790 |
16 | CFES 16 BR | CFES 16 B | 26.00 | 58.50 | 12 000 | 18 300 | 18 300 |
18 | CFES 18 BR | CFES 18 B | 29.00 | 86.20 | 14 800 | 25 200 | 25 200 |
Part Number |
---|
CFES6BR |
CFES8BR |
CFES10-1BR |
CFES10BR |
CFES12B |
CFES12BR |
CFES16B |
CFES18BR |
Part Number |
---|
Loading...
Category | Cam Followers | Tightening Method | With hex socket | Material | Carbon Steel |
---|---|---|---|---|---|
Roller Lining | No | Shaft | Presence | Unit | Metric System |
Roller Guiding Method | Holder Mounted | Shape | Shield Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy