(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Cam Follower - Hexlube® Universal, Standard Stud, SL Series

Cam Follower - Hexlube® Universal, Standard Stud, SL Series

Standard Stud cam followers provide strength for applications with shock loads.

•Slotted Head.

•HexLube® allows for relubrication through the hex head.

• The contacting lip seals provide grease retention and exclusion of contaminants

Part Number

Configured Part Number is shown.


Part Number
S32L
S48L
S60L
S64L
S96L
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)

9 Days

10231213524500
1 Piece(s)

9 Days

22241391453100
1 Piece(s)

9 Days

28469551582600
1 Piece(s)

9 Days

42703742852200
1 Piece(s)

9 Days

756201779281600

Loading...

  1. 1

Basic Information

Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method With Driver Groove
Material Carbon Steel Cam Follower Type Standard Roller Follower Type Non-Separate
Unit Inch Series Roller Guiding Method Full Roller Type

Additional Products in this Category

Tech Support