(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Supports for Cam Follower - L Shape.

Supports for Cam Follower - L Shape.

Click this image to zoom it.

Move the mouse over the image to zoom

•Category: Cam Followers
For complete product overview and details on L-Shaped Brackets for Cam Followers see the sections below:

  • inCAD Components

PDFP.2019-1082

Unit examples related to this product
Brackets for Cam Followers - L-Shaped:Related Image
Brackets for Cam Followers - L-Shaped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
CMFLB1045 Carbon SteelBlack Oxide
CMFLElectroless Nickel Plating
CMFLS304 Stainless Steel-

Specifications

Part Number-h
CMFLB8-30
Part Numberh
1mm Increment
HTL1LWW1d1
Typed
CMFLB
CMFL
CMFLS
517~28h+4.58162620135.5
617~32 h+619292215
820~38 h+71022322417
1025~52 h+1012294228206.5
1228~64 h+1131472820

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMFL5-[17-28/1]
CMFL6-[17-32/1]
CMFL8-[20-38/1]
CMFL10-[25-52/1]
CMFL12-[28-64/1]
CMFLB5-[17-28/1]
CMFLB6-[17-32/1]
CMFLB8-[20-38/1]
CMFLB10-[25-52/1]
CMFLB12-[28-64/1]
CMFLS5-[17-28/1]
CMFLS6-[17-32/1]
CMFLS8-[20-38/1]
CMFLS10-[25-52/1]
CMFLS12-[28-64/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size on Cam Follower (M)
(mm)
Material d
(φ)
Surface Treatment h
(mm)
1 Piece(s)

10 Days or more

10M5[Carbon Steel] 1045 Carbon Steel5Electroless Nickel Plating17 ~ 28
1 Piece(s)

10 Days or more

10M6[Carbon Steel] 1045 Carbon Steel6Electroless Nickel Plating17 ~ 32
1 Piece(s)

10 Days or more

10M8[Carbon Steel] 1045 Carbon Steel8Electroless Nickel Plating20 ~ 38
1 Piece(s)

10 Days or more

10M10[Carbon Steel] 1045 Carbon Steel10Electroless Nickel Plating25 ~ 52
1 Piece(s)

10 Days or more

10M12[Carbon Steel] 1045 Carbon Steel12Electroless Nickel Plating28 ~ 64
1 Piece(s)

10 Days or more

10M5[Carbon Steel] 1045 Carbon Steel5Black Oxide Coating17 ~ 28
1 Piece(s)

10 Days or more

10M6[Carbon Steel] 1045 Carbon Steel6Black Oxide Coating17 ~ 32
1 Piece(s)

10 Days or more

10M8[Carbon Steel] 1045 Carbon Steel8Black Oxide Coating20 ~ 38
1 Piece(s)

10 Days or more

10M10[Carbon Steel] 1045 Carbon Steel10Black Oxide Coating25 ~ 52
1 Piece(s)

10 Days or more

10M12[Carbon Steel] 1045 Carbon Steel12Black Oxide Coating28 ~ 64
1 Piece(s)

10 Days or more

10M5[Stainless Steel] 304 Stainless Steel5None17 ~ 28
1 Piece(s)

10 Days or more

10M6[Stainless Steel] 304 Stainless Steel6None17 ~ 32
1 Piece(s)

10 Days or more

10M8[Stainless Steel] 304 Stainless Steel8None20 ~ 38
1 Piece(s)

10 Days or more

10M10[Stainless Steel] 304 Stainless Steel10None25 ~ 52
1 Piece(s)

10 Days or more

10M12[Stainless Steel] 304 Stainless Steel12None28 ~ 64

Loading...

  1. 1
 

Basic Information

Category Cam Followers Roller Lining None Shaft None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.