(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
Part Number
Configured Part Number is shown.
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(℃) | -10::70 |
End Locking | No | Valves | No | Cushion | Rubber cushion |
Port thread type | M5 × 0.8 | Auto Switches | None | Custom-made Specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy