(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A compact square cylinder with high installation accuracy.
[Features]
· CU Series with a vacuum passage in the rod for easy mounting of vacuum pads.
· Helps save space.
· Not necessary to provide vacuum tubing space at the end of the rod.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
Loading...
Cylinder Operation Method | Double Acting | Main Body Shape | Plate Cylinder | Additional Function | Standard / With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard / Vacuum | Cushion | Rubber bumper at both ends | Type of Mount Support | Basic type |
Tube Material | Aluminum alloy / hard anodized aluminum | Specification of cylinder | Free mount cylinder for vacuum |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy