(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low-Friction Cylinder (Single Acting) MQP Series

Low-Friction Cylinder (Single Acting) MQP Series
  • Volume Discount

[Features]
· No stick-slip.
· Piston-less.
· Special single-action / external force pull-in.
· Reduced variation in thrust.
· Low friction and soft touch.
· High precision linear control.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MQP6-10S
MQP16-10S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Special Single-Action (External Force Retraction) Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Low Friction (Internal Resistance) Operating Temperature(℃) 5::80
End Locking No Valves No Operating Pressure(MPa) 0.001::0.7

Additional Products in this Category

Tech Support