(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An air cylinder suitable for all driving ranges, from low pressure, low speed, uniform speed and low friction to high pressure, high speed and high-speed response (high frequency).
[Features]
· Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance.
· Minimal sliding resistance allows low-pressure actuation at 0.005 MPa.
· Low- and uniform-speed actuation. Smooth, uniform-speed actuation ranges as low as 0.3 mm/s.
· Low sliding resistance allows output control in approx. 0.05 N increments. (Based on cylinder piston area × pressure accuracy)
· No increased sliding resistance after not operating for a long period of time.
· Long lifespan: Long service life of 10,000 km or 100 million full cycles.
· Lateral load resistance increased by built-in ball bushing.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard / Low Friction (Internal Resistance) / Low Speed | Cushion | Rubber bumper (Standard) |
Tube Material | Special stainless steel | Specification of cylinder | Lateral load resisting low friction cylinder | Type | Lateral load resisting type (Built-in ball bushing) |
Sealing materials | Metal seal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy