(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Stopper Cylinder, Mounting Height Adjustment Type, RSG Series

Stopper Cylinder, Mounting Height Adjustment Type, RSG Series
  • Volume Discount

Achieves automation and labor saving of conveyor lines.
[Features]
·The mounting position can be adjusted arbitrarily by changing the height of the included flange
・ A wide variety of models are available
·Built-in shock absorber for easy maintenance
·A compact auto switch can be installed
・ Lever type that can be selected according to applications

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RSDG40-20DR
RSDG40-20T
RSDG40-25B
RSDG40-25D-C73L
RSDG40-30D
RSDG40-30DB-A93L-C
RSDG40F-20TB
RSDG40F-25D
RSDG40F-30T
RSDG50-25D
RSDG50-30D
RSDG50TN-30D
RSG40-20D
RSG40-20T
RSG40-30BB
RSG50-30B
RSG50-30D
RSG50-30T
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Rod Tip Shape Auto switch mounting bracket
1 Piece(s)Available

Quote

[Double Acting] Double Acting40$4020$20-10~70$-10~70~RcWithout auto switch (built-in magnet)NoneNoneRoller typeN/A
1 Piece(s)Available

Quote

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)---RcWithout auto switch (built-in magnet)NoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Double Acting] With Return Spring---RcWithout auto switch (built-in magnet)NoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Double Acting] Double Acting---RcC7332 pcs.Round bar typeN/A
1 Piece(s)Available

Quote

[Double Acting] Double Acting---RcWithout auto switch (built-in magnet)NoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Double Acting] Double Acting40$4030$30-RcA9332 pcs.Lever type (adjustable energy absorption)Available
1 Piece(s)Available

Quote

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)---Built-in one-touch fittings typeWithout auto switch (built-in magnet)NoneNoneLever type (adjustable energy absorption)N/A
1 Piece(s)Available

Quote

[Double Acting] Double Acting---Built-in one-touch fittings typeWithout auto switch (built-in magnet)NoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)---Built-in one-touch fittings typeWithout auto switch (built-in magnet)NoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Double Acting] Double Acting---RcWithout auto switch (built-in magnet)NoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Double Acting] Double Acting50$5030$30-10~70$-10~70~RcWithout auto switch (built-in magnet)NoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Double Acting] Double Acting---NPTWithout auto switch (built-in magnet)NoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Double Acting] Double Acting40$4020$20-10~70$-10~70~RcWithout auto switchNoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)---RcWithout auto switchNoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Double Acting] With Return Spring---RcWithout auto switchNoneNoneLever type (adjustable energy absorption)N/A
1 Piece(s)Available

Quote

[Double Acting] With Return Spring---RcWithout auto switchNoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Double Acting] Double Acting50$5030$30-10~70$-10~70~RcWithout auto switchNoneNoneRound bar typeN/A
1 Piece(s)Available

Quote

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)---RcWithout auto switchNoneNoneRound bar typeN/A

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Additional Function Standard
Environment, Applications Standard End Locking No Valves No
Operating Pressure(MPa) ::1.0 Rod Tip Metal Fitting None Custom-made Specifications None
Customized specification (port positions) None Connector type None

Additional Products in this Category

Tech Support