(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch fitting ideal for perpendicular piping.
[Features]
· Streamlines and reduces labor for piping work.
· One-touch fitting that stops air flow when detached. (Built-in self-sealing mechanism)
· Specification not acceptable for copper (electroless nickel plating).
· Sealant is standard.
[Applications]
· Use for piping at right angles from the female thread part.
Part Number
Configured Part Number is shown.
Part Number |
---|
KCL04-01S |
KCL04-M5 |
KCL06-01S |
KCL06-02S |
KCL06-M5 |
KCL08-01S |
KCL08-02S |
KCL08-03S |
KCL10-02S |
KCL10-03S |
KCL12-03S |
KCL12-04S |
Part Number |
---|
Loading...
Type | Single-Action / Screw | Body Material | Standard (PBT) | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Air | Fitting Type | Screw Mount Direction |
Screw Mounting, Direction | Elbow | Elbows | Elbow Union | Color | Black |
Release button color | Blue |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy