(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Different Diameters Union Straight

for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Different Diameters Union Straight
  • Volume Discount

No copper-based metal used. Also optimal for dealing with low-concentration ozone .

[Features]
· Perfect when additional strength is required for corrosive atmosphere applications.
· Metal body uses special stainless steel for which corrosion resistance is SUS303 equivalent (Cr19 - 21%, Mo1.5 - 2.5% stainless).
· Copper based metal is not used.
· HNBR has been utilized in the sealing rubber material in order to cope with low-concentration ozone.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPG6-4
SPG8-6
SPG10-8
SPG12-10
SPG16-12
SPU16
Part NumberMinimum order quantityVolume DiscountDays to Ship Fitting Type Union, Equal Dia. Union, Unequal Dia. Tube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

13 Days or more

Union with different diameters-Different Diameter Union Straight64
1 Piece(s)Available

13 Days or more

Union with different diameters-Different Diameter Union Straight86
1 Piece(s)Available

13 Days or more

Union with different diameters-Different Diameter Union Straight108
1 Piece(s)Available

15 Days or more

Union with different diameters-Different Diameter Union Straight1210
1 Piece(s)Available

13 Days or more

Union with different diameters-Different Diameter Union Straight1612
1 Piece(s)Available

14 Days or more

Union with same diameterUnion Straight-16-

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Operating Temperature 0::60

Additional Products in this Category

Tech Support