(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series【1-10 Pieces Per Package】

Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
  • Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
  • Volume Discount

Speed controller with push-lock type knob.
[Features]
· The numerical indication of flow rate helps to reduce labor time and setting errors.
· Indicator window allows numerical indication to be checked easily.
· 4 indicator window directions offer improved visibility.
· Improved reproducibility of flow rate and easier insertion and removal of tube. Electroless nickel plating specification as standard.
[Applications]
· Elbow type: applicable tubing outer diameter metric size ø2 to 16 cm, inch size ø1/8 to 1/2 inch.
· Universal type: Ideal for tubing outer diameter metric size ø3.2 to 12 cm, inch size ø1/8 to 1/2 inch.

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1201FS1-M5-02
AS1201FS1-M5-04
AS1201FS1-M5-06
AS1201FS1-M5-07
AS1201FS1-M5E-06
AS1201FS1-M5E-07
AS1201FS1-U10/32-04
AS1201FS1-U10/32-07
AS1201FS2-M5-04
AS1201FS2-M5-06
AS1201FS2-M5-07
AS1201FS2-U10/32-07
AS1201FS3-M5-04
AS1201FS3-M5-07
AS1201FS3-M5E-06
AS1201FS3-U10/32-07
AS1201FS-M5-02
AS1201FS-M5-03
AS1201FS-M5-04
AS1201FS-M5-06
AS1201FS-M5E-01
AS1201FS-M5E-04
AS1201FS-M5E-06
AS1201FS-M5E-07
AS1201FS-U10/32-01
AS1201FS-U10/32-03
AS1201FS-U10/32-07
AS1201FS-U10/32E-01
AS1211FS1-M5-04
AS1211FS1-M5-06
AS1211FS1-M5E-04
AS1211FS1-U10/32-01
AS1211FS1-U10/32-03
AS1211FS1-U10/32-04
AS1211FS1-U10/32-07
AS1211FS2-M5-04
AS1211FS2-M5-06
AS1211FS2-M5E-07
AS1211FS3-M5-04
AS1211FS-M5-04
AS1211FS-M5-06
AS1211FS-M5-07
AS1211FS-M5E-06
AS1211FS-U10/32-04
AS1211FS-U10/32-07
AS1301FS1-M5-04
AS1301FS1-M5-06
AS1301FS1-M5-07
AS1301FS1-M5E-04
AS1301FS1-M5E-06
AS1301FS1-U10/32-03
AS1301FS1-U10/32-07
AS1311FS1-M5E-04
AS1311FS1-M5E-06
AS2201FS1-01-04S
AS2201FS1-01-06
AS2201FS1-01-06S
AS2201FS1-01-07
AS2201FS1-01-07S
AS2201FS1-01-08S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Control Method Format Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Indicator window direction

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M2-1Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/41Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal8180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/41Gasket Seal8180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF4-1Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-1/41Gasket Seal9180°
1 Piece(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal990°
1 Piece(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal990°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/41Gasket Seal990°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-1/41Gasket Seal990°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal9270°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/41Gasket Seal9270°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal8270°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-1/41Gasket Seal9270°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M2-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-5/321Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal9
1 Piece(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/81Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal8
1 Piece(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/41Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-1/81Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-5/321Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-1/41Gasket Seal9
1 Piece(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type10-32UNF-1/81Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal9180°
1 Piece(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal9180°
1 Piece(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal8180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type10-32UNF-1/81Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type10-32UNF-5/321Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type10-32UNF4-1Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type10-32UNF-1/41Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal990°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal990°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/41Gasket Seal890°
1 Piece(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal9270°

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M4-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal9
1 Piece(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M-1/41Gasket Seal9
1 Piece(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type5 × 0.8M6-1Gasket Seal8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type10-32UNF4-1Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[Elbows] Cylinder direct-connected elbow type10-32UNF-1/41Gasket Seal9

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal5 × 0.8M4-1Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-OutUniversal5 × 0.8M6-1Gasket Seal9180°
1 Piece(s)Available

Quote

Meter-OutUniversal5 × 0.8M-1/41Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal5 × 0.8M4-1Gasket Seal8180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal5 × 0.8M6-1Gasket Seal8180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal10-32UNF-5/321Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-OutUniversal10-32UNF-1/41Gasket Seal9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-InUniversal5 × 0.8M4-1Gasket Seal8180°
1 Piece(s)Available

Quote

Meter-InUniversal5 × 0.8M6-1Gasket Seal8180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type1/8R4-2With Sealant9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type1/8R6-2No Sealant9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type1/8R6-2With Sealant9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type1/8R-1/42No Sealant9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type1/8R-1/42With Sealant9180°

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[Elbows] Cylinder direct-connected elbow type1/8R8-2With Sealant9180°

Loading...

Basic Information

Type Speed Controller Body Material PBT Environment, Applications Standard
Thread Portion Material Stainless steel 304 Knob Type Push Lock Calibrated Joint Type Male thread + One-Touch Couplings
Made-to-order specifications None

Additional Products in this Category

Tech Support