(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tamper Proof Speed Controller, Standard Type, Metal Elbow Type, AS□2□0-T Series【1-10 Pieces Per Package】

Tamper Proof Speed Controller, Standard Type, Metal Elbow Type, AS□2□0-T Series
  • Volume Discount

Speed controller for preventing unintentional manual operations.
[Features]
· Flow rate can be adjusted using a dedicated tool.
· Standard type.
· Metal elbow type.
· RoHS compliant.
· Body size: M5 standard, 1/8 and 1/4 standard, 3/8 standard and 1/2 standard.
· Control: Meter-out/meter-In.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1200-M5-T
AS2200-01-ST
AS2200-02-ST
AS2200-F01-ST
AS2200-F02-ST
AS2200-N01-ST
AS2200-N02-ST
AS2210-01-ST
AS3200-02-ST
AS3200-03-ST
AS3200-F03-ST
AS3200-N02-ST
AS3200-N03-ST
AS4200-04-ST
AS4200-F04-ST
AS4200-N04-ST
AS4210-04-ST
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Control Method Flow Rate
(l/min)
Ambient Temperature and Working Fluid Temperature
(℃)
Option Body Size Pipe Connection Bore Dia. Cylinder Side Pipe Connection Bore Dia. Electromagnetic Valve Side

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out--No sealM5 standardM5 × 0.8M5 × 0.8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out--With seal1/8, 1/4 standardsR 1/8Rc 1/8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out460-With seal1/8, 1/4 standardsR 1/4Rc 1/4
1 Piece(s)Available

Quote

Meter-Out--With seal1/8, 1/4 standardsR 1/8G 1/8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out460-With seal1/8, 1/4 standardsR 1/4G 1/4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out--With seal1/8, 1/4 standardsNPT 1/8NPT 1/8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out460-With seal1/8, 1/4 standardsNPT 1/4NPT 1/4
1 Piece(s)Available

Quote

Meter-In230-5~60With seal1/8, 1/4 standardsR 1/8Rc 1/8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out920-With seal3/8 standardR 1/4Rc 3/8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out920-With seal3/8 standardR 3/8Rc 3/8
1 Piece(s)Available

Quote

Meter-Out920-With seal3/8 standardR 3/8G 3/8
1 Piece(s)Available

Quote

Meter-Out920-With seal3/8 standardNPT 1/4NPT 3/8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out920-5~60With seal3/8 standardNPT 3/8NPT 3/8

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out1,700-With seal1/2 standardR 1/2Rc 1/2
1 Piece(s)Available

Quote

Meter-Out1,700-With seal1/2 standardR 1/2G 1/2
1 Piece(s)Available

Quote

Meter-Out1,700-5~60With seal1/2 standardNPT 1/2NPT 1/2
1 Piece(s)Available

Quote

Meter-In1,700-With seal1/2 standardR 1/2Rc 1/2
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Control Method Flow Rate
(l/min)
Ambient Temperature and Working Fluid Temperature
(℃)
Option Body Size Pipe Connection Bore Dia. Cylinder Side Pipe Connection Bore Dia. Electromagnetic Valve Side

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Zinc alloy, brass Format Cylinder direct-connected elbow type
Environment, Applications Standard Thread Portion Material Zinc alloy, brass Operating Pressure Range(MPa) 0.1::1.0
Knob Type Tamper Proof Lock Nut Option Hexagon Shape Lock Nut Joint Type Male thread + female thread

Additional Products in this Category

Tech Support