(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clean Speed Controller With One-Touch Fittings, Elbow Type, AS-FPQ/FPG Series【1-10 Pieces Per Package】

Clean Speed Controller With One-Touch Fittings, Elbow Type, AS-FPQ/FPG Series
  • Volume Discount

Low particulate-generating type speed controller that can be used in clean rooms.
[Features]
· Low particulate-generating type speed controller.
· AS-FPQ: Brass (Electroless nickel plated).
· AS-FPG: Stainless steel (SUS 304).
· AS-FPQ and AS-FPG: Resin components: Polypropylene resin.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1201FPG-M5-04
AS1201FPG-M5-06
AS1201FPQ-M5-04
AS1201FPQ-M5-06
AS1211FPG-M5-04
AS1211FPG-M5-06
AS1211FPQ-M5-04
AS2201FPG-01-04
AS2201FPG-01-06
AS2201FPG-01-08
AS2201FPG-02-04
AS2201FPG-02-06
AS2201FPG-02-08
AS2201FPG-02-10
AS2201FPQ-01-04
AS2201FPQ-01-06
AS2201FPQ-01-08
AS2201FPQ-02-04
AS2201FPQ-02-06
AS2201FPQ-02-08
AS2211FPG-01-06
AS2211FPG-01-08
AS2211FPG-02-04
AS2211FPG-02-06
AS2211FPG-02-08
AS2211FPG-02-10
AS2211FPQ-01-04
AS2211FPQ-01-06
AS2211FPQ-01-06-J
AS2211FPQ-01-08-J
AS2211FPQ-02-06
AS2211FPQ-02-08-J
AS3201FPG-03-06
AS3201FPG-03-08
AS3201FPG-03-10
AS3201FPG-03-12
AS3201FPQ-03-10
AS3211FPQ-03-10
AS4201FPG-04-10
AS4201FPG-04-12
AS4201FPQ-04-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Control Method Thread Portion Material Lock Nut Option Connection Dia. Types of Screw Applicable Tube O.D. mm
(mm)

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut5 × 0.8M4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut5 × 0.8M6

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut5 × 0.8M4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut5 × 0.8M6

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut5 × 0.8M4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut5 × 0.8M6

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut5 × 0.8M4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/8R4

10 Pieces Per Package

1 Pack(s)Available

3 Days

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/8R6

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/8R8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/4R4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/4R6

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/4R8

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/4R10

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut1/8R4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut1/8R6

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut1/8R8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut1/4R4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut1/4R6

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut1/4R8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/8R6

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/8R8
1 Piece(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/4R4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/4R6
1 Piece(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/4R8
1 Piece(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/4R10

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut1/8R4

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut1/8R6
1 Piece(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless steel 304Round Shape Lock Nut1/8R6

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless steel 304Round Shape Lock Nut1/8R8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut1/4R6

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless steel 304Round Shape Lock Nut1/4R8

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut3/8R6

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut3/8R8

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut3/8R10

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut3/8R12

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut3/8R10

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut3/8R10

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/2R10

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless Steel 304Hexagon Shape Lock Nut1/2R12

5 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out[303/304 Stainless Steel] Stainless steel 304Hexagon Shape Lock Nut1/2R12

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material PP Format Cylinder direct-connected elbow type
Environment, Applications Standard / Clean circumstance Knob Type Standard Joint Type Male thread + One-Touch Couplings

Additional Products in this Category

Tech Support