(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is an exhaust throttle valve with a silencer.
[Features]
▪ Exhaust throttle valve with silencer.
▪ The speed of the cylinder, where a solenoid valve is directly attached, can be adjusted (when cylinder circumference is narrow).
▪ Low cost compared to the speed controller
Part Number
Configured Part Number is shown.
Part Number |
---|
ET01 |
ET02 |
ET03 |
ET04 |
ETM5 |
Part Number |
---|
Loading...
Type | Throttle Valves | Body Material | Brass | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Shape | Direct Attached | Environment, Applications | Standard | Operating Temperature Range(℃) | 0::60 |
Thread Portion Material | Brass | Operating Pressure Range(MPa) | 0::0.9 | Knob Type | Standard |
Lock Nut Type | Knurling | Joint Type | Connection with Screw | Applicable Fluids | Air |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy