(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Gasket Seal)【5-10 Pieces Per Package】 (Part Numbers)

One-Touch Fitting KQ2 Series Universal Male Elbow KQ2V (Gasket Seal)
  • Volume Discount

Quick-connect fitting from SMC Corporation.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
·Elbow union for narrow spaces where the hex head of the body can be tightened with a special wrench

[Please Refer to This for the Catalog]
·Compatible tube outer diameter mm, connection thread "G," release bushing, oval (p. 61), perfect circle (P.169)
·Compatible tube outer diameter mm, connection thread "R," release bushing, oval (p. 69), perfect circle (P.178)
·Compatible tube outer diameter mm, connection thread "NPT," release bushing, oval (p. 77), perfect circle (P.190)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2V04-G01A1
KQ2V06-G01A1
KQ2V06-G02A1
KQ2V08-G01A
KQ2V08-G02A
KQ2V08-G03A
KQ2V10-02AP
KQ2V10-G03A
KQ2V12-G03A
KQ2V12-G04A
KQ2V16-G04A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Thread Portion Material Types of connection Connection screw Release button shape

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP[Standard (Brass)] BrassG1/8Ellipse

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP[Standard (Brass)] BrassG1/8Ellipse

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP[Standard (Brass)] BrassG1/4Ellipse

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP[Standard (Brass)] BrassG1/8Perfect circle

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP[Standard (Brass)] BrassG1/4Perfect circle

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP[Standard (Brass)] BrassG3/8Perfect circle

5 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] BrassR1/4Perfect circle

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP[Standard (Brass)] BrassG3/8Perfect circle

5 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] BrassG3/8Perfect circle

5 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] BrassG1/2Perfect circle

5 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] BrassG1/2Perfect circle

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Seal/O-ring material Standard (NBR) Application Standard/Mini
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow
Elbows Universal Elbow Union Number of Connection Tubes(piece) 1

Additional Products in this Category

Tech Support