(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Flame Retardancy (UL-94 Standard V-0 Equivalent), FR Quick-Connect Fitting, KR-W2 Series, Female Union for Bulkhead, KRE-W2【5-10 Pieces Per Package】

Flame Retardancy (UL-94 Standard V-0 Equivalent), FR Quick-Connect Fitting, KR-W2 Series, Female Union for Bulkhead, KRE-W2
  • Volume Discount

A flame retardant (UL-94 standard V-0 equivalent) one-touch fitting specifically for through-panel connections.
[Features]
·Can be used with FR soft nylon
·Great holding power
·The chuck provides a reliable bite, and the collet increases the holding power
·Due to the special shape, secure sealing and low resistance when inserting the tube
·Can be used from low vacuum to 1 MPa
·Effective for piping in narrow spaces
·The body and thread section can rotate (Positioning degree)
·Prevention of difficult tube detachment problems due to internal intrusion and adhesion of spatter
·Releases the chuck collet when removing. It also prevents the chuck from biting into the tube more than necessary
[Applications]
・ Used for wire-to-wire connection of male threads and tubes for panel mounting, etc.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KRE06-02W2
KRE08-02W2
KRE10-03W2
KRE12-04W2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection screw

10 Pieces Per Package

1 Pack(s)Available

Quote

-1/4

10 Pieces Per Package

1 Pack(s)Available

Quote

-1/4

5 Pieces Per Package

1 Pack(s)Available

Quote

103/8

5 Pieces Per Package

1 Pack(s)Available

Quote

-1/2

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material Brass Seal/O-ring material Standard (NBR)
Thread Portion Material Brass Application Standard/Mini Fitting Type Screw Mount Direction
Screw Mounting, Direction Bulkhead Female Union Types of connection Rc

Additional Products in this Category

Tech Support