(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Five Male Connector

Touch Connector Five Male Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· TCV is composed of only five components. Fewer-components lower the cost considerably.
· A solid resin body type is available in both male and elbow connector styles.
· A newly designed stainless-steel locking ring assures a complete tube connection
· A newly designed ring backing assures a complete seal.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F4-01M
F4-01MW
F4-02M
F4-02MW
F4-M5M
F4-M5MW
F6-01M
F6-01MW
F6-02M
F6-02MW
F6-03M
F6-03MW
F6-M5M
F6-M5MW
F8-01M
F8-01MW
F8-02M
F8-02MW
F8-03M
F8-03MW
F10-01M
F10-01MW
F10-02M
F10-02MW
F10-03M
F10-03MW
F10-04M
F10-04MW
F12-02M
F12-02MW
F12-03M
F12-03MW
F12-04M
F12-04MW
F16-03M
F16-03MW
F16-04M
F16-04MW
FR6-01M
FR6-01MW
FR6-02M
FR6-02MW
FR8-01M
FR8-01MW
FR8-02M
FR8-02MW
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Portion Material Tube Size 1
(φ)
Thread Size T Main Body Color
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating4R1/8Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating4R1/8White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating4R1/4Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating4R1/4White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating4M5X0.8Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating4M5X0.8White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating6R1/8Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating6R1/8White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating6R1/4Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating6R1/4White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating6R3/8Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating6R3/8White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating6M5X0.8Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating6M5X0.8White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating8R1/8Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating8R1/8White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating8R1/4Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating8R1/4White
1 Piece(s)Available

9 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating8R3/8Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating8R3/8White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating10R1/8Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating10R1/8White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating10R1/4Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating10R1/4White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating10R3/8Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating10R3/8White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating10R1/2Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating10R1/2White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating12R1/4Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating12R1/4White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating12R3/8Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating12R3/8White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating12R1/2Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating12R1/2White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating16R3/8Black
1 Piece(s)Available

12 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating16R3/8White
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating16R1/2Black
1 Piece(s)Available

8 Days or more

[Standard (Brass)] C3604 (Brass), Nickel Plating16R1/2White
1 Piece(s)Available

8 Days or more

Flame Retardant PBT6R1/8Black
1 Piece(s)Available

8 Days or more

Flame Retardant PBT6R1/8White
1 Piece(s)Available

8 Days or more

Flame Retardant PBT6R1/4Black
1 Piece(s)Available

8 Days or more

Flame Retardant PBT6R1/4White
1 Piece(s)Available

8 Days or more

Flame Retardant PBT8R1/8Black
1 Piece(s)Available

8 Days or more

Flame Retardant PBT8R1/8White
1 Piece(s)Available

8 Days or more

Flame Retardant PBT8R1/4Black
1 Piece(s)Available

8 Days or more

Flame Retardant PBT8R1/4White

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Flame Retardant PBT Seal Material NBR (Nitrile Rubber)
Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum) Fitting Type Screw Mount
Screw Mount Connection Male Connectors Operating Temperature -5::60

Additional Products in this Category

Tech Support