(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Fitting KQ2 Series 45° Male Elbow KQ2K (Gasket Seal)【10 Pieces Per Package】

One-Touch Fitting KQ2 Series 45° Male Elbow KQ2K (Gasket Seal)
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use for 45‑degree piping from female threads. The fitting is oriented in between that of a male connector and male elbow.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 13) / circle (pp. 111)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 37) circle (pp. 142)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 91) circle (pp. 205)

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2K04-M5A
KQ2K06-M5A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

10 Pieces Per Package

1 Pack(s)Available

3 Days

4

10 Pieces Per Package

1 Pack(s)Available

Quote

6

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material PBT+PP Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Screw Mount Direction
Screw Mounting, Direction Elbow Elbows 45° Elbow Union Types of connection M
Connection screw 5×0.8 Number of Connection Tubes(piece) 1 Color White
Release button shape Perfect circle Release button color Light Gray

Additional Products in this Category

Tech Support