(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Male Connector KAH Antistatic One-Touch Fitting【5-10 Pieces Per Package】

Male Connector KAH Antistatic One-Touch Fitting
  • Volume Discount

SMC One-Touch fitting.

[Features]
· One-touch fitting with antistatic prevention.
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Can be used in copper-free applications.
· Flame resistant (equivalent to UL-94 Standard V-0)
· Conductive resin is used for body and seals in fittings and tubing.

[Applications]
· Use for piping at right angles from the female thread part.


PDF

Part Number

Configured Part Number is shown.

Part Number
KAH06-U01
KAH06-U02
KAH10-U02
KAH12-U03
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection screw

10 Pieces Per Package

1 Pack(s)Available

3 Days

61/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

61/4

5 Pieces Per Package

1 Pack(s)Available

3 Days

101/4

5 Pieces Per Package

1 Pack(s)Available

Quote

-3/8

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material Brass Seal/O-ring material Standard (NBR)
Thread Portion Material Brass Application Standard/Mini Applicable Fluid Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Half Union Types of connection Uni
Number of Connection Tubes(piece) 1

Additional Products in this Category

Tech Support