(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug Push to Connect Fittings, Nylon - TF-PTC Series

Plug Push to Connect Fittings, Nylon - TF-PTC Series

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)
zusa-tf-ptc-742nylonplugplug1/8" tube stem
zusa-tf-ptc-743nylonplugplug5/32" tube stem
zusa-tf-ptc-744nylonplugplug3/16" tube stem
zusa-tf-ptc-745nylonplugplug1/4" tube stem
zusa-tf-ptc-746nylonplugplug5/16" tube stem
zusa-tf-ptc-747nylonplugplug3/8" tube stem
zusa-tf-ptc-748nylonplugplug1/2" tube stem
zusa-tf-ptc-756nylonplugplug4mm tube stem
zusa-tf-ptc-757nylonplugplug6mm tube stem
zusa-tf-ptc-758nylonplugplug8mm tube stem
zusa-tf-ptc-759nylonplugplug10mm tube stem
zusa-tf-ptc-760nylonplugplug12mm tube stem
Part Number
ZUSA-TF-PTC-742
ZUSA-TF-PTC-743
ZUSA-TF-PTC-744
ZUSA-TF-PTC-745
ZUSA-TF-PTC-746
ZUSA-TF-PTC-747
ZUSA-TF-PTC-748
ZUSA-TF-PTC-756
ZUSA-TF-PTC-757
ZUSA-TF-PTC-758
ZUSA-TF-PTC-759
ZUSA-TF-PTC-760
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A
1 Piece(s)

13 Days

1/8" Tube Stem
1 Piece(s)

13 Days

5/32" Tube Stem
1 Piece(s)

13 Days

3/16" Tube Stem
1 Piece(s)

13 Days

1/4" Tube Stem
1 Piece(s)

13 Days

5/16" Tube Stem
1 Piece(s)

13 Days

3/8" Tube Stem
1 Piece(s)

13 Days

1/2" Tube Stem
1 Piece(s)

13 Days

4mm Tube Stem
1 Piece(s)

13 Days

6mm Tube Stem
1 Piece(s)

13 Days

8mm Tube Stem
1 Piece(s)

13 Days

10mm Tube Stem
1 Piece(s)

13 Days

12mm Tube Stem

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Other Shapes
Material Nylon Style Plug Shape Plug
Body Color Black Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support